The m650-U three-phase motors are designed for dynamic applications. Compared to an IE3 motor, motor losses are reduced by up to 40% and global efficiency requirements are exceeded. In many regions of the world, investments in motors with IE5 energy efficiency (Grade 2) are promoted in order to significantly reduce CO₂ emissions.

The 120 Hz IE5 m650-U three-phase motors cover the power range 0.75 ... 22 kW and are two sizes smaller than an IE2/3 motor with the same power output.

Highlights

  • Very high energy efficiency IE5 according to IEC TS 60034-30-2 and Grade 2 according to GB30253-2024
  • Starting torque up to 250% from standstill
  • Large setting range and low mass moment of inertia ensure optimal operation, lower energy consumption during speed changes, and constant torque.
  • More dynamic than conventional three-phase motors
  • Speed control via the integrated VFD enables universal use
  • Extended range of functions: Logic PLC, table positioning, "Safe Torque Off (STO)" via CIP Safety

Technical data and features

Technical data

0.75 ... 22 kW
1.9 ... 56.5 Nm

Version

B3
B5
B14

Product support

Contact