IE2/IE3 m500 three-phase AC motors + 8400 motec
With an integrated 8400 motec frequency inverter, the highly efficient IE2 m550-H three-phase AC motors cover the power range from 0.12 ... 0.55 kW.
With an integrated 8400 motec frequency inverter, the premium-efficient IE3 m550-P three-phase AC motors cover the power range from 0.75 ... 7.5 kW.
Highlights
- Energy efficiency classes for economical and future-proof use in many applications and countries
- Scalable modular system for optimum adjustment to machine requirements
- Easy connection via terminal box or conventional plug-in connectors for fast commissioning
- Speed control via the integrated frequency inverter enables universal use
- Optimized for use as geared motors with g500 gearboxes
Technical data and features
Technical data | 0.12 ... 7.5 kW 1.5 ... 50 Nm |
---|---|
Version | B3 B5 B9 B14 |
Feedback | Without Resolver Absolute value encoder Incremental encoder Incremental encoder with safety functions |
Product support
-
Project planning manual IE2-IE3 three-phase AC motor m550-H-P
- Date
- 13.03.2023
-
Project planning manual IE3 g500-S with m540-P shaft-mounted helical geared motor
- Date
- 13.03.2023
-
Project planning manual IE3 g500-B with m540-P bevel geared motor
- Date
- 13.03.2023
-
Project planning manual IE3 g500-H with m540-P helical geared motor
- Date
- 13.03.2023
-
Flyer AC motors m550-H-P_IE2-IE3
- Date
- 13.03.2023
-
Flyer Inverter Drives 8400 motec
- Date
- 15.09.2017
-
Brochure Motors - Power losses according to Ecodesign Directive
- Date
- 19.11.2021
-
Brochure Inverters - Power losses according to Ecodesign Directive
- Date
- 20.05.2022
-
EPLAN P8 macros EPLAN library 8400 motec frequency inverters
- Date
- 27.11.2020
-
Catalogue Catalogue Frequency Inverters Motor Wall Mounting
- Date
- 28.11.2019
-
Mounting instructions IE2-IE3 three-phase AC motor m550-H-P
- Date
- 25.05.2022
-
Mounting instructions E84DGDVBxxx4 8400 motec Drive Unit
- Date
- 30.12.2021
-
Mounting instructions E84DGS2 8400 motec Frame Unit
- Date
- 03.06.2021
-
Mounting instructions E84DZEVBxxxP Plug in modules 8400 motec
- Date
- 05.11.2019
-
Mounting instructions E84DGS3 8400 motec Frame Unit
- Date
- 05.11.2019
-
Mounting instructions E84DZEWxxxx001 Brake resistor 8400 motec
- Date
- 05.11.2019
-
Mounting instructions E84DGVN4E-5E 8400 motec Wiring Unit
- Date
- 05.11.2019
-
Mounting instructions E84DGVN1E-2E-3E 8400 motec Wiring Unit
- Date
- 05.11.2019
-
Mounting instructions E84DGFCxxxx 8400 motec Communication Unit
- Date
- 11.10.2019
-
Mounting instructions E84DZMAWE2 Wall adapter
- Date
- 27.08.2019
-
Mounting instructions E84DGS4 8400 motec Frame Unit
- Date
- 27.08.2019
-
Mounting instructions EZAEDE1000 Memory module copier
- Date
- 06.07.2018
-
Mounting instructions E84DZEW Brake resistor 8400 motec
- Date
- 26.01.2017
-
Mounting instructions E84DZMAWE1 Wall adapter 8400 motec
- Date
- 12.01.2017
-
Hardware manual E84DGxx 8400 motec
- Date
- 14.03.2023
-
Reference manual E84DGDVBx 8400 motec
- Date
- 04.11.2019
-
Communication manual E84DGFCG EtherNet-IP Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCC CANopen Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCA AS-i Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCR PROFINET Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCP PROFIBUS Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCT EtherCAT Communication Unit
- Date
- 12.06.2019
-
Communication manual E84DGFCL Ethernet POWERLINK Communcation Unit
- Date
- 19.11.2018
-
Operating instructions EZAEDE1001 Memory module copier
- Date
- 06.07.2018
-
Declaration EC Conformity M55B with gearbox
- Date
- 14.02.2023
-
Declaration EC Declaration of incorporation M55B with Encoder Brake
- Date
- 14.02.2023
-
Certificate of compliance UL CoC UL-listed m55Bx
- Date
- 05.07.2022
-
Certificate of compliance UL CoC UL-listed_m55Bx_EN
- Date
- 07.03.2022
-
Certificate of compliance UL CoC UL-Energy Efficiency
- Date
- 04.11.2021
-
CCC认证 Selfdeclaration_M55xP_DE_CN_AT_FR
- Date
- 09.11.2022
-
Declaration EC Conformity inverter 8400 motec Safety Option SO10
- Date
- 14.02.2023
-
Declaration EC Conformity inverter 8400 motec
- Date
- 14.02.2023
-
Certificate Industrial communication DoC PROFINET 8400 motec
- Date
- 10.02.2023
-
Certificate Safety engineering EC Type-Examination 8400 motec Safety Option SO10
- Date
- 09.02.2023
-
Certificate Safety engineering EC Type-Examination 8400 motec Safety Option SO10 Revision Release List
- Date
- 09.02.2023
-
Zertifikat Sicherheitstechnik Characteristic values 8400 motec
- Date
- 08.02.2023
-
Certificate Safety engineering UK Type-Examination 8400 motec Safety Option SO10 Revision Release List
- Date
- 01.09.2022
-
Certificate Safety engineering UK Type-Examination 8400 motec Safety Option SO10
- Date
- 01.09.2022
-
УкрСЕПРО сертификат UkrSepro_Inverter
- Date
- 16.06.2022
-
Certificate Industrial communication DoC AS-I 8400 motec
- Date
- 25.05.2021
-
Certificate of compliance UL CoC UL-recognized 8400 motec 0.37-3kW and modules
- Date
- 17.05.2021
-
Certificate of compliance UL CoC UL-Listed 84Motec Fieldpackage
- Date
- 17.05.2021
-
Certificate of compliance UL CoC UL-Recognized 84Motec 4-7.5kW
- Date
- 13.05.2021
-
Declaration Lenze Energy Efficiency Certificate Inverter Drives
- Date
- 11.08.2020
-
UKCA DoC geared motor m550B
- Date
- 05.07.2022
-
UKCA DoC geared motor m540
- Date
- 05.07.2022
-
UKCA DoC inverter 8400 motec Safety Option SO10
- Date
- 06.07.2022