Shop

As an evolution of the i700 cabinet servo inverter, the i750 cabinet DC-Link servo inverter offers everything needed for precise and dynamic motion control in complex multi-axis applications and features various safety options. Support for One Cable Technology (OCT) reduces the amount of wiring required while also preventing interference. 

Whether configured as a single- or double axis system, the i750 cabinet DC-Link, when paired with a compatible power supply, integrates seamlessly into EtherCAT or PROFINET-based systems and supports standards such as CiA 402 and PROFIdrive.

For higher power ratings in the range of 45 to 250 kW, the i950 cabinet servo inverter can be used.

Highlights

  • Integrated DC-bus connection
  • Small overall width from 50 mm for the double axis
  • Axis modules capable of withstanding multiple overloads for a power range of 1.1 … 30 kW
  • Optional integrated safety technology with a wide range of functions, compliant with up to SIL3/PLe Cat.4
  • Feedback systems: Multi encoders and resolvers
  • Feedback from One Cable Technology (OCT): HIPERFACE DSL and EnDat 3
  • Autotuning function for quick and easy controller setting
  • Sensorless Motor Control (support for the SLSM-PSM motor control mode and the energy-efficient Lenze m550 and m650 motor series)
  • CRA-compliant starting in June 2026t

Technical data and features (axis modules)

Technical data

Single axis: 1.1 ... 30 kW
Double axis: 1.1 ... 7.5 kW

Connections

DC supply range: 260 ... 775 V
(central mains connection via supply modules)
2x digital input
Holding brake control
Motor temperature monitoring
Resolver/multi-encoder input for feedback (motor)

Communication

EtherCAT (CIA 402)
PROFINET (PROFIdrive)
FSoE safety bus
PROFIsafe safety bus on PROFINET
Operation with safety PLC

Technical data and features (supply modules)

Technical data

Output voltage: DC
Rated DC-bus current: 30 A and 60 A

Connections

3 AC 230 V
3 AC 400 V
3 AC 480 V
Brake resistor
1x digital input - brake chopper control
1x digital output– brake chopper status

Product support