EASY Explorer

The easy way to discover drive solutions.

Benefit from yet another link in Lenze‘s engineering tool chain!

The new EASY Explorer selection tool can be used in the very early planning phase of a drive solution to provide a fast overview of suitable Lenze products. No extensive product knowledge is needed. In fact, all you need to do is enter some basic data and the EASY Explorer will calculate your application's requirements and suggest suitable solutions.

The software involves just three steps and is both fast and easy to use:

  1. Select the application type: "Travel/Conveying", "Lifting" or "Rotary".
  2. Enter just a few parameters.
  3. The EASY Explorer displays the process requirements and various solution alternatives.

This provides you with initial drive recommendations, even making CAD and Eplan macros available. If you would then like more details, the solution can be transferred to the EASY Product Finder or the Drive Solution Designer for more precise results.

Launch the EASY Explorer application

EASY Navigator

EASY Navigator

EASY Navigator

EASY Navigator

Ensures easy operator guidance.

Further information