Frequency drives and servo drives

Efficient motor control with drives from Lenze

Energy efficiency, flexibility and ease of use are common requirements which can be maximized by using the right drives.​ Whether for decentralized applications or in a cabinet Lenze offers a wide portfolio of variable frequency drives and servo drives which provide the same user-friendly handling.​ The key to the success of your application ultimately lies in the details of the performance and drive concept.

Portfolio at a glance (PDF)

Your advantages with Lenze drives

Compact Design
Our drives have a compact and robust housing that fits into any control cabinet. The devices are available from a width of 50 mm and cover a power range from 0.25 to 250 kW. The drives are also easy to install and wire, saving you time and money.​

Scalability & modularity​​
With their modular design Lenze drives fit into any drive and machine concept with easy handling. You can choose from various communication, safety and I/O modules to create the right interface for your machine or system. You can also use optional extensions such as a keypad or a WLAN module to simplify commissioning and diagnostics.​

Uniform engineering tools for frequency drives and servo drives
Whether frequency drive or servo drive: With the EASY Engineering Tools, you can plan, design, and operate your machine with a uniform toolchain – from selection and planning to commissioning and maintenance. The processes and operating logic remain consistent, user-friendly, and intuitive – for fewer tool changes and greater efficiency when working with Lenze drives.

Energy efficiency​​
Our drives are designed for low energy consumption. They have intelligent functions such as an energy-saving mode, automatic adjustment of the output frequency to the load and recovery of braking energy into the grid. The drives comply with the EN IEC 61800-9-2 standard, which came into force in 2020. 

Frequency drives

The Lenze i500 und i650 frequency drive platform delivers powerful, energy-saving motion across all performance levels – from ultra-compact cabinet designs to robust solutions up to 132 kW. For harsh environments, the i500 protec series takes this performance outside the cabinet with decentralized, scalable drives up to 75 kW. And with the motec series and new i650 with integrated Logic PLC and Ethernet-based safety functions, decentralized integration reaches the next generation: the world’s smallest decentralized control cabinet, featuring advanced functionality, multi-Ethernet connectivity, and regenerative energy feedback.

i550 motec

High energy efficiency including energy feedback and ease of installation are the focus of i550 motec. This along with the IP66 protection class makes it a perfect solution for decentralized applications wall- or motor-mount.

Read more

i650 motec

The i650 motec is the next generation of decentralized frequency drives. With integrated Logic PLC, position control, and safety via CIP Safety, it replaces classic control cabinets—compact, pluggable, and powerful. Standard energy recovery, IO-Link master, and multi-Ethernet interface make it the ideal solution for modular and energy-efficient machines.


Read more

i550 protec

The i550 protec comes with the well-known technology of the cabinet device and takes it out of the cabinet. It can be mounted close to the motor in various machine models. This drive is made for rough environments.


Read more

i510 cabinet

Compact control cabinet drive with individual scalable functionality. ​ The i510 comes with fast commissioning times and the possibility of condition monitoring.



Read more

i550 cabinet

Space saving design with the option of a “Safe torque off”. The i550 cabinet comes either as a complete device or in individual parts as you need them.

Read more

Servo drives

Our servo drives meet all requirements, from precise single-axis movements to complex multi-axis systems. The i750 was designed for centralized aarchitectures and, like the i950, features One-Cable Technology (OCT) for reduced wiring. It is also compatible with single and double-axis applications. The i950 offers flexibility as a stand-alone drive or when used under a controller with a power range up to 110 kW for compact and demanding applications.

i750 cabinet

Precise and dynamic motion control in multi-axes applications. The i750 cabinet brings advanced safety functions while the One Cable Technology (OCT) reduces the wiring and control complexity in the application.




Read more

i950 cabinet

Efficient motion control in demanding servo applications. The intelligent i950 cabinet can be easily integrated into modular machine solutions with prepared technology applications – parameterization instead of programming. OCT and auto-tuning for controller adjustments add further speed to installation and commissioning.

Read more

Gearboxes

Lenze gearboxes are characterized by consistently high efficiency, a compact design and fine graduation.

Learn more

Motors

Our motors meet all current energy efficiency requirements and are optimized for operation with Lenze gearboxes and drives.

Learn more

Geared motors

Lenze geared motors are available as synchronous geared motors, asynchronous geared motors or three-phase AC motors. For the gearboxes, you can choose between helical, parallel shaft or bevel gearboxes depending on your machine application.

Learn more

Drive Package

Together with our gearboxes and motors, our drives form a coordinated drive package - you decide exactly how, depending on your requirements.

EASY Engineering tools​ ​

We know, that the planning, building and commissioning of a machine is a complex task. This is why we offer you our EASY Engineering tools. ​

Planning​
In the planning phase you need to select the right products, sizes, quotation requests and more. It can be complicated to have an overview over all the necessary data. Our tools help you through the selection process, the planning of your machine and you can even save time and improve the quality of your result. ​ ​

Implementation
​
Once you implement your machine our tools help you with the parameterization, configuration, programming, debugging and even with the interface design of your machines.

Operation
​
As soon as your machine is set up, you will get into the operation process, and the maintenance phase begins. With our tools we make the operation process of machines as easy as possible.

 

Read more

Get your Lenze drives now. Contact us!

Kontaktai