Compared to an IE3 motor, the m550-U three-phase motors reduce motor losses by up to 40% and exceed global efficiency requirements. In many regions of the world, investments in motors with IE5 energy efficiency (Grade 2) are promoted in order to significantly reduce CO₂ emissions.

The IE5 m550-U three-phase motors cover the power range 0.37 ... 11 kW and are efficient according to IE5.

Highlights

  • Very high energy efficiency class IE5 according to IEC TS 60034-30-2 and Grade 2 according to GB30253-2024 for economical and future-proof use in many applications and countries
  • Starting torque up to 250% from standstill
  • The motors are optimized for sensorless operation with Lenze drives
  • Scalable modular system for optimum adjustment to machine requirements
  • Easy connection via terminal box or conventional connectors for fast commissioning
  • Speed control via the integrated VFD enables universal use
  • Extended range of functions: Logic PLC, table positioning, "Safe Torque Off (STO)" via CIP Safety

Technical data and features

Technical data

0.37 ... 11 kW
1.9 ... 56.5 Nm

Version

B3
B5
B14

Product support

Contact