The standard solution for horizontal materials handling technology—Powered by the Lenze Smart Motor

Fewer variants. Less complexity. Greater efficiency in engineering, procurement, and service.​

The Lenze Smart Motor m300 was developed specifically to meet the requirements of modern conveying systems. It helps machine builders and conveying system manufacturers reduce engineering, procurement, and service costs while standardizing their drive concepts. The solution has proven itself worldwide in conveying applications and is currently in use in more than a quarter of a million installations.​

Learn more about our references in material handling

From classic materials handling technology applications to heavy-duty systems handling loads of up to 6.8 metric tons, the Smart Motor helps manufacturers worldwide standardize their drive systems.

Reducing variant diversity in conveyor technology​

Increasing variant diversity increases the effort required for engineering, procurement, warehousing, and service. The Lenze Smart Motor m300 was developed to reduce precisely this complexity and provide a standardized drive concept for horizontal conveying systems. Its widespread acceptance in the market demonstrates that reducing variant diversity and standardizing drive concepts have become key competitive factors for many conveying system manufacturers.

Your benefits at a glance

  • Fewer drive variants—thanks to high overload capacity
  • Reduced engineering effort
  • Simplified procurement processes
  • Easy commissioning
  • Extremely simple, wireless parameterization via NFC
  • Proven in large-scale material handling applications "

Developed to meet the requirements of material handling​

This concept truly shines in applications with frequent start-stop cycles, short cycle times, and a large number of installed drives. The range of applications extends from conventional material handling to conveyor lines for heavy loads of up to 6.8 metric tons—regardless of whether the application operates in standard, fresh, or frozen food environments.​

Typical applications include roller conveyors, belt conveyors, chain conveyors, corner transfer unit, and transfer cars in modern conveying and material-handling systems.​

Easy installation. Quick commissioning.​

In addition to standardization, ease of use is one of the Smart Motor’s key advantages. Parameterization is performed via NFC directly using a smartphone or PC. The motor does not need to be powered on for this, and no addressing is required. This significantly reduces the effort involved in commissioning and service. ​

NFC directly via smartphone or PC. The motor does not need to be powered on for this, and no addressing is required. This significantly reduces the effort involved in commissioning and service. ​

Your benefits at a glance

  • NFC-based parameterization​
  • Parameterization without power supply​
  • No addressing required​
  • No need to open the terminal box​
  • Quick commissioning​
  • High flexibility in field service​
  • Replaces contactor and starter technology​

Reduce complexity throughout the entire lifecycle​

The benefits of the Smart Motor extend beyond engineering. Purchasing, logistics, and service also benefit from a standardized drive concept.​

Benefits for Engineering​

Benefits for Purchasing and Service​

    Less engineering effort​

   Fewer variants​

    Simplified drive design​

   Reduced inventory levels​

   Faster commissioning​

   Simplified spare parts management​

   Higher standardization​

   Less complexity throughout the entire lifecycle​

From planning to operation—always the right tools​

With the Smart Conveyor Calculator, you can immediately see the potential savings for your application.​

Calculate your savings potential

The EASY System Designer helps you design your drive solution.​


EASY System Designer

The Lenze Smart Motor App is available via NFC for commissioning, parameterization, and service.​

Try the Smart Motor App

Want to quickly calculate your potential savings?
Smart Conveyor Calculator …

In just a few steps, the Smart Conveyor Calculator demonstrates the extent to which conveyor system projects can be optimized economically through the use of the Lenze Smart Motor.

FAQ – Smart Motor m300

1. How does a standardized drive concept support the scaling of materials handling technology projects?​

By reducing the number of variants, engineering, procurement, and service can be standardized across various materials handling technology projects. This simplifies planning, reduces inventory levels, and supports the efficient growth of standardized machine platforms.

2. When is it particularly worthwhile to use a smart motor?

The Smart Motor offers particular advantages in materials handling technology applications with many installed motors, frequent start-stop cycles, and recurring machine designs. Generally, the greater the variety of models and the number of motors used, the greater the potential for standardization.​

3. Can the Smart Motor also be used in refrigeration and freezing applications?​

Yes. The Smart Motor is used in materials handling technology applications in the standard, fresh, and frozen food sectors, where it supports a unified drive concept across various application areas.​

4. How can I assess the potential for standardization in my materials handling technology application?​

With the Smart Conveyor Calculator, machine builders and conveyor system manufacturers can quickly and easily assess the potential for reducing variant numbers and standardizing their applications.​

İletişim