These IE5 helical gearmotors with high efficiency in a compact design already meet the standards of the future. The compact drive units can realize very high starting torques during sensorless operation on the drive. The drives can be used worldwide and comply with most approvals.

Thanks to the helical gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Very high energy efficiency IE5 according to IEC TS 60034-30-2 and Grade 1 according to GB30253-2024
  • Starting torque up to 250% from standstill
  • Ready for future standard requirements for drives
  • Enables regional or market-specific energy efficiency support programs
  • Can be used universally due to the market-oriented modular system
  • More compact than an IE3 drive solution
  • Speed control via the integrated VFD enables universal use

Technical data and features

Technical data

0.37 ... 11 kW
4 ... 3000 Nm
Maximum ratio: i=3240

Version

2-, 3- and 4-stage

Product support

İletişim