The compact p500 controller combines logic (PLC), motion and visualization in a single device. It is ideal as a control and visualization system within the machine for applications with central motion control.

Highlights

  • Robust controllers with 7", 10.4" and 15" displays
  • Suitable for simple to demanding applications
  • High system availability due to integrated UPS solution
  • Easy to maintain design without battery and fan
  • Easy device replacement thanks to pluggable memory card

Technical data and features

Processor

Intel® Atom™ 1.75 GHz

Operating system

Windows® CE

Runtime software: Logic + Motion

VisiWinNET®

1000 power tags

Display

7" (17.8 cm), 800 x 480 pixels

10.4" (26.4 cm), 800 x 600 pixels

15" (38.1 cm), 1024 x 768 pixels

Resistive touchscreen

Communication

EtherCAT master

CANopen

PROFIBUS master

PROFIBUS slave

PROFINET IO-Device

Ethernet 10/100 Mbps, 2-port switch

RS232, RS422, RS485

Configure product

Product support

İletişim formu