URL:
/ru-ru/go/akb/200909316/1
PROFIsafe via PROFINET
Which products are affected?Safety module SM301 V1.2Function descriptionIn addition to PROFIBUS the safe PROFIsafe…
URL:
/ru-ru/go/akb/200909317/1
Four safely limited speed values
Which products are affected?Safety module SM301 V1.2Function descriptionIt can now be chosen between four…
URL:
/ru-ru/go/akb/200909318/1
Safe cascading
Which products are affected?Safety module SM301 V1.2Function descriptionThanks to the 'safe cascading' function several…
URL:
/ru-ru/go/akb/200909319/1
Response time for the safe speed detection can be set
Which products are affected?Safety module SM301 V1.2Function descriptionThe…
URL:
/ru-ru/go/akb/201004233/1
EtherCAT communication via AIF with EMF2192IB EtherCAT communication module (from V3.0 onwards)
Function extension:
Besides the CAN…
URL:
/ru-ru/go/akb/201006029/1
Serial number of the module is displayed in the code and in index I-1018
Function extension:
In order to ensure a clear…
URL:
/ru-ru/go/akb/201006049/1
Additional device identification for connected CAN devices
Function extension:
If the CAN device is temporarily not available during…
URL:
/ru-ru/go/akb/201006044/1
New codes L-C1129 for saving the network configuration
Function extension:
By means of the new code L-C1129 (IP address activation,…
URL:
/ru-ru/go/akb/201006045/1
DHCP (Dynamic Host Configuration Protocol) function
Description
The DHCP function can be activated via the 'Settings' tab in the system…
URL:
/ru-ru/go/akb/201006038/1
CAN SDO block data transfer
Function extension:
In addition to the standard SDO parameter communication the CAN onboard connection of…
URL:
/ru-ru/go/akb/201006048/1
Indication of the active network configuration
Function extension:
This display is very useful if instead of a permanently assigned…
URL:
/ru-ru/go/akb/201006042/1
Saving the device name
Function extension
The device name can consist of up to 25 characters and must be DNS compliant. According to the…
URL:
/ru-ru/go/akb/201005879/1
- Support of the 8400 frequency inverter series (as of V1.3.1)
Function description
The DriveServer supports the new 8400 frequency…
URL:
/ru-ru/go/akb/201005863/1
- Support of the 9400 servo system (as of V1.2.6.0)
Function description
The DriveServer supports the new device data format (xml) for…