URL:
/ru-ru/go/akb/200902738/1
CANopen - Setting the PDO data length (from SL:V3.0 HL:V2.0 onwards)
Function extension:
The length of the transmitted data (TPDO)…
URL:
/ru-ru/go/akb/200902737/1
CANopen - ¨HeartBeat Consumer¨ protocol function available (from SL:V3.0 HL:V2.0 onwards)
Function extension:
The 'HeartBeat…
URL:
/ru-ru/go/akb/200902736/1
Support of device powers up to and including 15 kW (from SL:V3.0 HL:V2.0 onwards)
Function extension:
Devices up to and including a…
URL:
/ru-ru/go/akb/200902733/1
Safe Torque Off (STO) function (from SL:V3.0 HL:V2.0 onwards)
Function extension:
As of the software version mentioned above the…
URL:
/ru-ru/go/akb/200902731/1
Mains phase failure detection (from SL:V3.0 HL:V2.0 onwards)
Function extension:
The 400 V devices are equipped with a mains phase…
URL:
/ru-ru/go/akb/200902729/1
Brake resistor monitoring - I²xt monitoring (from SL:V3.0 HL:V2.0 onwards)
Function extension:
The frequency inverter is equipped…
URL:
/ru-ru/go/akb/200902728/1
Adapting the deceleration ramp when the DC-bus voltage is too high (from SL:V3.0 HL:V2.0 onwards)
Function extension:
The 'Stop of…
URL:
/ru-ru/go/akb/200902726/1
Vector control (SLVC) operating mode - adjustable magnetising time (from SL:V3.0 HL:V2.0 onwards)
Function extension:
Up to now, the…
URL:
/ru-ru/go/akb/200902725/1
Vector control (SLVC) operating mode - Forward control of the speed setpoint (from SL:V3.0 HL:V2.0 onwards)
Function extension:
Due…
URL:
/ru-ru/go/akb/200902724/1
Extension of the encoder evaluation (from SL:V3.0 HL:V2.0 onwards)
Function extension:
The encoder evaluation procedures (L-C00496)…
URL:
/ru-ru/go/akb/200902533/1
Update of GDC device data according to the scope of function provided by device data update 14
Function extension:
Thanks to the…
URL:
/ru-ru/go/akb/200808439/1
Absolute value encoder (SKS36, SKM36) with 128 inc/rev, selectable in C0025 (as of V8.0)
Which products are affected?
9300EP position…
URL:
/ru-ru/go/akb/200809512/1
Log in/Log out icon temporarily disabled
Which products are affected?
L-force Loader V4.3
Functional description
Logging in or logging…
URL:
/ru-ru/go/akb/200809511/1
Downwards compatible assignment of device descriptions
Which products are affected?
L-force Loader V4.3
Functional description
If the…
URL:
/ru-ru/go/akb/200809510/1
Supporting other target systems
Which products are affected?
L-force Loader V4.3
Functional description
The following target systems…