URL:
/ru-ru/go/akb/201600582/1
L_MC1P_PosReconstruction: Position reconstruction witrh absolute value encoder via EtherCAT bus or the backplane bus (external encoder)…
URL:
/ru-ru/go/akb/201600580/1
Support of code L-C1x860
Function extension:For system compatibility reasons with the 84xx Profinet and the 94 Profibus, code 1x860 is…
URL:
/ru-ru/go/akb/201600570/1
Accessing SM302 diagnostics data from the application
Function extension:The LenzeDevice9400Vxxxx.lib library has been extended with…
URL:
/ru-ru/go/akb/201600567/1
Support of the 94xx SM302 safety module
Function extension: For an additional support of the SM302 safety module, the firmware has…
URL:
/ru-ru/go/akb/201600520/1
OPC Server can be used without previous installation of L-force PLC Designer or L-force Engineer
Functional description An…
URL:
/ru-ru/go/akb/201600519/1
Support of Windows operating system Windows 7 (64 bit)
Function extension: OPC Server V3.2 can run under Microsoft Windows 7 (64…
URL:
/ru-ru/go/akb/201600284/1
3251 C controller
Function extension: The 3200 C controller series has been extended with the 3251 C controller. The 3251 C is…
URL:
/ru-ru/go/akb/201600450/1
New 3251 C controllers
Function extension: The 3251 C controller is added to the product portfolio of Lenze controllers. Contained in…
URL:
/ru-ru/go/akb/201600451/1
New processor for 3221 C, 3231 C and p500 controllers
Function extension: More powerful processors are used in the Lenze 3221 C,…
URL:
/ru-ru/go/akb/201600440/1
Function extensions for L_TT1P_TechnologyModules_LM library V3.13.1
Function extension: TM WinderDancerCtrl (High)New stop mode…
URL:
/ru-ru/go/akb/201600064/1
Motor utilisation monitoring (I²xt): New default setting: 0x2D50:1=1 (Fault) (from V2.10.12)
Function extension:The motor utilisation…
URL:
/ru-ru/go/akb/201600397/1
PDO identifier in accordance with Lenze CAN system bus can be set via DIP switch
Function extension: With the topmost DIP switch of…
URL:
/ru-ru/go/akb/201600398/1
EtherCAT bus coupler as optional node
Function extension: The EPM-S130 EtherCAT bus coupler supports the modular machine configuration…
URL:
/ru-ru/go/akb/201600400/1
Ni120 signal function has been added to EPM-S404
Function extension: The following signal function for an Ni120 resistance temperature…
URL:
/ru-ru/go/akb/201600004/1
L_MC1P: New status signal (xAxisAvailable) for AxisRef data is updated and valid (from V3.13.0)
Function extension:New implementation…