URL:
/ru-ru/go/akb/201500598/1
Comparison of Hiperface and sin/cos position for additional monitoring
Function extension:
In an additional monitoring function for…
URL:
/ru-ru/go/akb/201500597/1
Digital frequency output and encoder evaluation can be used in parallel via X8
Function extension:
The following encoders can…
URL:
/ru-ru/go/akb/201500596/1
Shifting the resolver zero position via a parameterisable offset
Function extension:
Via the parameter C926/3 'LS_Resolver: ZP…
URL:
/ru-ru/go/akb/201500595/1
L_DigitalLogic: 2 additional logic functions
Function extension:
The L_DigitalLogic blocks have been extended with 2 truth tables…
URL:
/ru-ru/go/akb/201500594/1
LS_RetainData: Additional parameters for retain data access
Function extension:
The stored retain data are now additionally provided…
URL:
/ru-ru/go/akb/201500593/1
LS_ParReadWrite: Read value remains optionally pending
Function extension:
Via C1098/x bit0 and bit1, you can select the behaviour of…
URL:
/ru-ru/go/akb/201500592/1
Additional calculation functions in L_ArithmetikPhi_4..6
Function extension:
The function blocks L_ArithmetikPhi_4..6 have been…
URL:
/ru-ru/go/akb/201500591/1
Max. position controller system deviation can be extended from 65536 inc. to 2^31-1 inc.
Function extension:
Via C2556/1, the system…
URL:
/ru-ru/go/akb/201500590/1
Actual speed-based standstill detection for QSP with position control
Function extension:
With C104/1 bit5=TRUE and activated…
URL:
/ru-ru/go/akb/201500589/1
Target display during synchronisation for position follower operation
Function extension:
With C2868/1 bit3 = TRUE, the position…
URL:
/ru-ru/go/akb/201500588/1
Configurable status outputs at the L_MckStateInterface
Function extension:
8 boolean status outputs have been added to the…
URL:
/ru-ru/go/akb/201500587/1
'Ready to operate' status has been added to MCK
Function extension:
With the 'Ready to operate' status, the MCK indicates when the…
URL:
/ru-ru/go/akb/201500586/1
Operating mode selection via profile number has been extended by 'Position follower' and 'Normal stop'
Function extension:
The…
URL:
/ru-ru/go/akb/201500585/1
Diagnostics of activated SW limits and HW limit switches via C1247
Function extension:
In the MCK diagnostic word C1247/0 bit2…
URL:
/ru-ru/go/akb/201500584/1
Extension of MCK diagnostic word C1247 for 'Max. speed is pending' status
Function extension:
A speed setpoint limitation to…