URL:
/ru-ru/go/akb/202400226/1
Software release notes i550cabinet, V05.10.00.05
This document provides an overview of the changes coming with the new software…
URL:
/ru-ru/go/akb/202300003/1
New TMs: L_TX2P_PickAndPlace and L_TC2P_CoordinatedMotion
Function extension: The technology module L_TX2P_PickAndPlaceBase is now…
URL:
/ru-ru/go/akb/202400225/1
IO3000 - Web interface EtherCAT coupler - No function of the lower four LEDs
Description of behavior:In the web interface of the bus…
URL:
/ru-ru/go/akb/202300518/1
Runtime - Client: The "Show Loading Symbol" property does not work reliably
Removed from:Behavior of the new version:Description…
URL:
/ru-ru/go/akb/202400204/1
IO1000 extension: Compatibility
Question:Which IO1000 modules belong to the IO extension and what options do I have to operate…
URL:
/ru-ru/go/akb/202400153/1
FAST UI Runtime: system variables (language, page, user) are available
Function-extension:If there is a need to get information about…
URL:
/ru-ru/go/akb/202400149/1
FAST UI Runtime: Show loading symbol
Function-extension:To give the user direct feedback when the pages, or views need a bit longer to…
URL:
/ru-ru/go/akb/202400020/1
Design Time: Integrated help with more information
Function extension:Use the new
created internal help, to find useful information…
URL:
/ru-ru/go/akb/202400157/1
Design Time: British English and American English are now available as default languages
Function-extension:Both British and American…
URL:
/ru-ru/go/akb/202400019/1
FAST UI Runtime: Acknowledge all alarms action
Function extension:When
dealing with multiple alarms, it is now possible to acknowledge…
URL:
/ru-ru/go/akb/202400156/1
Design Time: Copy and paste controls including offset
Function-extension:When using the copy/paste function on a control, the inserted…
URL:
/ru-ru/go/akb/202400021/1
Design Time: Translation manager is integrated in toolbar
Function extension:The
translation manager is used to export and import all…
URL:
/ru-ru/go/akb/202400154/1
FAST UI Runtime: Input via physical keyboard into touch keyboard
Function-extension:It is now possible to use a physical keyboard for…
URL:
/ru-ru/go/akb/202400108/1
Setting of the wrong 'Default setpoint source'
Corrected from:EASY Starter V1.26Behavior of the new version:The problem has…