The device name is fixed URL: /ru-ru/go/akb/202300380/1 The device name is fixed Function extension: The node name used by the PLC Designer to communicate with the controller (see…
RFI and mains filters URL: /ru-ru/produkcija/prinadlezhnosti/prinadlezhnosti/rfi-i-setevoi-filtr RFI and mains filters RFI and mains filters are used to comply with EMC requirements in accordance with the European standard…
r750 regenerative module URL: /ru-ru/products/accessories/accessories/rekuperativnyi-modul-r750 r750 regenerative module The r750 regenerative module is the perfect complement to our inverters when it comes to ensuring an optimum…
System cables URL: /ru-ru/produkcija/prinadlezhnosti/prinadlezhnosti/sistemnye-kabeli System cables Finished system cables are the ideal solution for the easy connection or interconnection of Lenze products. They reliably…
Power supply units URL: /ru-ru/produkcija/prinadlezhnosti/prinadlezhnosti/moduli-pitanija Power supply units The power supply units can generally be used as a DC supply or external supply for the control electronics of VFDs and…
Operation and diagnostics URL: /ru-ru/produkcija/prinadlezhnosti/prinadlezhnosti/ehkspluatacija-i-diagnostika Operation and diagnostics Thanks to the intuitive operating structure, you can use the keypad to access the most important parameters of…
Electrical protection devices and busbars URL: /ru-ru/produkcija/prinadlezhnosti/prinadlezhnosti/ustroistva-zashchity-ehlektricheskikh-cepei-i-shiny Electrical protection devices and busbars These electrical protective devices can be used for fusing in the mains connection or in the DC…
Mains chokes URL: /ru-ru/produkcija/prinadlezhnosti/prinadlezhnosti/setevye-drosseli Mains chokes A mains choke is an inductance that is connected into the mains cable upstream of the drive. The use in the plant has the…
Brake resistors URL: /ru-ru/produkcija/prinadlezhnosti/prinadlezhnosti/tormoznye-rezistory Brake resistors For regenerative operation over a longer period of time or if large moments of inertia have to be braked, an external…
g500-B + m650-U bevel gearmotors URL: /ru-ru/products/geared-motors/three-phase-geared-motors/g500-b-m650-u-bevel-gearmotors g500-B + m650-U bevel gearmotors These 120 Hz IE5 bevel gearmotors with high efficiency in a compact design are a very sustainable drive…
g500-S + m650-U shaft-mounted helical gearmotors URL: /ru-ru/products/geared-motors/three-phase-geared-motors/g500-s-m650-u-shaft-mounted-helical-gearmotors g500-S + m650-U shaft-mounted helical gearmotors These 120 Hz IE5 shaft-mounted helical gearmotors with high efficiency in a compact…
g500-B + m550-U bevel gearmotors URL: /ru-ru/products/geared-motors/three-phase-geared-motors/g500-b-m550-u-bevel-gearmotors g500-B + m550-U bevel gearmotors These IE5 bevel gearmotors with high efficiency in a compact design already meet the standards of the…
g500-S + m550-U shaft-mounted helical gearmotors URL: /ru-ru/products/geared-motors/three-phase-geared-motors/g500-s-m550-u-shaft-mounted-helical-gearmotors g500-S + m550-U shaft-mounted helical gearmotors These IE5 shaft-mounted helical gearmotors with high efficiency in a compact design…
g500-S + m550-V shaft-mounted helical gearmotors URL: /ru-ru/products/geared-motors/three-phase-geared-motors/g500-s-m550-v-shaft-mounted-helical-gearmotors g500-S + m550-V shaft-mounted helical gearmotors These IE6 shaft-mounted helical gearmotors with maximum efficiency in a compact design…
Versions-History FAST Motion Modules V2 URL: /ru-ru/go/akb/202300358/1 Versions-History FAST Motion Modules V2 Version V03.32.00.0000Function extensions:not existingSolved function…