Drives for HVAC-R applications

Industrial refrigeration, heat and air handling equipment

Every industrial or commercial installation places individual demands on the overall technical solution, whether classic industrial refrigeration technology, temperature controllers, pump technology, blowers, side channel blowers, dust extraction, vacuum pumps, air compressors or another application. The requirements of frequency drive manufacturers are very similar:

  • High variant flexibility
  • Compact dimensions
  • Best possible energy efficiency
  • Good functionality
  • Easy handling for all users
  • Competitive price

For these varying applications in air conditioning technology, Lenze offers a broad drive portfolio consisting of central control cabinet devices and decentralized driveswith a high degree of protection, optionally as wall-mounted or motor-mounted devices. Together with the corresponding application know-how, Lenze fulfills the requirements listed below and achieves convincing results.


Flyer: Industrial HVAC-R Flyer

           Variable Frequency Drives

                             Refrigeration engineering

What sets our drives apart

Flexibility

The ideal solution for every environment: whether for the control cabinet or decentralized installation locations (1ph/110V to 3ph/600V), with optional safety technology or with all market-relevant fieldbuses - you decide between price or function optimization.

 

Energy efficiency

Lenze drives achieve the lowest energy losses in an industry-wide comparison. This improves the overall efficiency, simplifies cooling in the control cabinet and ensures reliable planning in light of constantly rising demands in the Ecodesign Directive.

Compact size

Save costs with the smallest drives in the series that take up minimal space in the control cabinet: Space saving design with a width of 60 mm | 2.36 in (up to 4 kW | 5.0 hp) and a depth of 130 mm | 5.12 in (up to 11 kW | 15 hp) with zero-clearance mounting.

Easy to use

Our variable frequency drives ensure easy handling and greatly reduce installation,commissioning, and service times. Expect:

  • programming without mains power
  • easy menu navigation
  • practical default settings
  • pluggable terminals, and more

Our i-series portfolio from 0.25 to 132 kW (0.33 to 180 hp)

Contact form