Tradition for over 35 years.

Mendel RG Systems

Die-cutting technology for experts

„Lenze is a strategic partner for us”

Mendel RG Systems has been established on the market for over 35 years and is the industry leader in the manufacture of automatic die-cutting machines and their components. 

At Drupa 2024, Matthias Moser, Managing Director, presents the latest model of automatic die-cutting machines from the MEDESA series: the Medesa Webmaster Cube II. Equipped with Lenze hardware and software, the machine ensures maximum flexibility in the production thanks to its sophisticated component design. 

„For us it is very important that Lenze is working all over the world, because our machines are sold all over the world. Further than that, Lenze is a strategic partner. We are working together, we are developing together and all our machines are equipped with Lenze electronics.”, Matthias Moser, Managing Director  

Find out more about our automation solutions for the converting and printing industry. 

Read more

The application in more detail

Precise punching and embossing

The CUBE II works according to the male-female principle, which is specially adapted to the material features of aluminum foils. This produces precise edges and fine embossing, which prevents the lids from sticking together and offers a wide range of design options.

Fast tool change and high flexibility

A special feature is the quick changeover of calenders and punching tools in just a few minutes. This enables efficient production even with small batch sizes or frequent product changes. New tools are also downward compatible with older machine types.

Intuitive operation and worldwide service

The user interface is based on HTML5 and has an icon-based design, which enables quick familiarization and international applicability. Remote access, fast diagnostics and software updates ensure minimal downtimes and reliable operation - worldwide.

Kontakt