URL:
/sl-si/go/akb/200505543/1
Multiple fault safety
Safety-related components (e. g. components or system parts) must be designed in such a way that
an individual…
URL:
/sl-si/go/akb/200451066/1
SIL - Safety Integrity Level
Requirement class referring to the functional safety of control systems according to IEC 61508. The Safety…
URL:
/sl-si/go/akb/200450027/1
Interface module
It connects programmable controllers PLC or computer systems e. g. PCs VMEbus etc. with the sensor / actor bus INTERBUS.…
URL:
/sl-si/go/akb/200450121/1
Burst
Consequence of a limited number of individual pulses or an oscillation package of limited duration. A burst may be an interference…
URL:
/sl-si/go/akb/200413484/1
PDO - Process Data Object
In communication technology this is a term of process data telegrams containing one or several information of…
URL:
/sl-si/go/akb/200413488/1
SDO - Service Data Object
In communication technology this is a term of parameter data telegrams containing information of low priority…
URL:
/sl-si/go/akb/200413048/1
Semaphore
A semaphore (Greek) is a data structure for synchronizing the access on critical regions or resources and concurrence processes.…
URL:
/sl-si/go/akb/200412830/1
MMP - Maximum Power Point
The 'Maximum Power Point' is the operating point of the I-U-characteristic of a solar cell / a module the…
URL:
/sl-si/go/akb/200411720/1
FCA - free carrier
When terms of delivery are agreed, terms and conditions (Incoterms) are obligatory, as their texts determine…
URL:
/sl-si/go/akb/200411721/1
INCOTERMS - Definition of delivery terms in the international trade
The internationally defined and standardized INCOTERMS - current…
URL:
/sl-si/go/akb/200411811/1
Data transfer rate
The data transfer rate (also data rate, transmission rate) is the transfer speed of data. It is measured by…
URL:
/sl-si/go/akb/200450102/1
Bit rate
Number of Bits being transferred within one time unit. The bit rate is the most common type of Data transfer rate. The unit of…
URL:
/sl-si/go/akb/200450076/1
Baud rate
The baud rate is a measurement for describing the modulation rate of the data transfer rate. Often the baud rate is designated…