Aesthetic machine visualizations in modern design, which can also be operated intuitively, are becoming increasingly important. With the v450 web panel and our web-based offer, consisting of the EASY UI Designer project planning tool and the FAST UI Runtime on the c430, c520, and c550 controllers, we offer a solution for such visualizations.

The v450 web panel has a fully enclosed housing with IP67 protection and is therefore suitable for flexible applications. It can be mounted on a support arm, on a wall, or on the control cabinet wall. The cabling effort is minimal, since communication and power supply take place via Power over Ethernet (PoE). A USB interface is offered via an adapter cable.

Highlights

  • TFT color display in 7", 10.1", and 15.6"
  • Robust multi-touch glass front
  • Protection class IP67
  • Modern and slim design
  • Power over Ethernet (PoE) for easy cabling

Technical data and features

Processor

i.MX8M Mini Quad ARM Cortex-A53 (1.60 GHz)

Operating system

Linux

Display

7" (17.8 cm), 1024 x 600 pixels
10.1" (25.7 cm), 1280 x 800 pixels
15.6" (39.6 cm), 1366 x 768 pixels
Capacitive glass surface with multi-touch

Communication

Ethernet 10/100 Mbps

Configure product

Product support

Kontakt