The 8400 TopLine frequency inverter with servo qualities is suitable for dynamic movements.

The requirements of the Ecodesign Directive, standard EN IEC 61800-9-2, are met.

Highlights

  • Servo control with feedback also for synchronous motors
  • Axis bus for electrical shaft
  • Optionally available with "Safe Torque Off (STO)"

Technical data and features

Technical data

0.25 ... 45 kW

Connections

1 AC 230 V

3 AC 400 V

3 AC 480 V

DC bus 455 ... 775 V (3 AC 400/480 V version)

Brake resistor

Motor connection

8x digital input

4x digital output

2x analog input

2x analog output

1x NO/NC relay

Safe inputs for the connection of safety sensors

Safe outputs for safe feedback

Resolver input for feedback (motor)

Multi-encoder input for feedback (motor) or as an additional displacement encoder system

Communication

Axis bus

CANopen

EtherCAT

EtherNet/IP

POWERLINK

PROFIBUS

PROFINET

EC-Dual-Use-Regulation

Nakonfigurovať produkt

Product support

Kontaktní formulář