Energy efficiency, flexibility and ease of use are common requirements which can be maximized by using the right drives. Whether for decentralized applications or in a cabinet Lenze offers a wide portfolio of variable frequency drives and servo drives which provide the same user-friendly handling. The key to the success of your application ultimately lies in the details of the performance and drive concept.
Scalability & modularity
With their modular design Lenze drives fit into any drive and machine concept with easy handling. You can choose from various communication, safety and I/O modules to create the right interface for your machine or system. You can also use optional extensions such as a keypad or a WLAN module to simplify commissioning and diagnostics.
Uniform engineering tools for frequency drives and servo drives
Whether frequency drive or servo drive: With the EASY Engineering Tools, you can plan, design, and operate your machine with a uniform toolchain – from selection and planning to commissioning and maintenance. The processes and operating logic remain consistent, user-friendly, and intuitive – for fewer tool changes and greater efficiency when working with Lenze drives.
Energy efficiency
Our drives are designed for low energy consumption. They have intelligent functions such as an energy-saving mode, automatic adjustment of the output frequency to the load and recovery of braking energy into the grid. The drives comply with the EN IEC 61800-9-2 standard, which came into force in 2020.
The Lenze i500 und i650 frequency drive platform delivers powerful, energy-saving motion across all performance levels – from ultra-compact cabinet designs to robust solutions up to 132 kW. For harsh environments, the i500 protec series takes this performance outside the cabinet with decentralized, scalable drives up to 75 kW. And with the motec series and new i650 with integrated Logic PLC and Ethernet-based safety functions, decentralized integration reaches the next generation: the world’s smallest decentralized control cabinet, featuring advanced functionality, multi-Ethernet connectivity, and regenerative energy feedback.
i650 motec
The i650 motec is the next generation of decentralized frequency drives. With integrated Logic PLC, position control, and safety via CIP Safety, it replaces classic control cabinets—compact, pluggable, and powerful. Standard energy recovery, IO-Link master, and multi-Ethernet interface make it the ideal solution for modular and energy-efficient machines.
i550 cabinet
Space saving design with the option of a “Safe torque off”. The i550 cabinet comes either as a complete device or in individual parts as you need them.
Read more
Our servo drives meet all requirements, from precise single-axis movements to complex multi-axis systems. The i750 was designed for centralized aarchitectures and, like the i950, features One-Cable Technology (OCT) for reduced wiring. It is also compatible with single and double-axis applications. The i950 offers flexibility as a stand-alone drive or when used under a controller with a power range up to 110 kW for compact and demanding applications.
i950 cabinet
Efficient motion control in demanding servo applications. The intelligent i950 cabinet can be easily integrated into modular machine solutions with prepared technology applications – parameterization instead of programming. OCT and auto-tuning for controller adjustments add further speed to installation and commissioning.
EASY Engineering tools
We know, that the planning, building and commissioning of a machine is a complex task. This is why we offer you our EASY Engineering tools.
Planning
In the planning phase you need to select the right products, sizes, quotation requests and more. It can be complicated to have an overview over all the necessary data. Our tools help you through the selection process, the planning of your machine and you can even save time and improve the quality of your result.
Implementation
Once you implement your machine our tools help you with the parameterization, configuration, programming, debugging and even with the interface design of your machines.
Operation
As soon as your machine is set up, you will get into the operation process, and the maintenance phase begins. With our tools we make the operation process of machines as easy as possible.