Frequency inverter in IP20 with V/f Control

Output power: 1/3 hp to 15 hp (0.25 to 11 kW).

The compact packaging and comprehensive functionality make the SCM and SCL an ideal drive solution for use on equipment requiring variable speed, soft starting or reversing operation.

Advantages:

  • Connections: start/stop, analog input, digital inputs and outputs (3/1)
  • Packaged Dynamic brake option includes control and resistors in an easy to implement solution for fast stopping or deceleration requirements

Product support

연락처