Frequency inverter in IP20 with V/f Control

Output power: ¼ hp to 30 hp (0.18 to 22 kW).

This truly flexible sub-micro drive gives you the compact size you need for your panel layout while delivering on the functions and features your process demands.

Advantages:

  • Connections: start/stop, analog input, digital inputs and outputs (5/2)
  • Serial Communications: 2-Wire RS-485 Modbus RTU.
  • Packaged Dynamic brake option includes control and resistors in an easy to implement solution for fast stopping or deceleration requirements

Product support

연락처