How Lenze helps Santa build the perfect wooden toys

Christmas magic doesn’t start in the sleigh – it begins in Santa’s workshop, where countless wooden toys are crafted with care. This year, Santa faces a challenge: demand for handcrafted wooden gifts is higher than ever. Precision, speed, and safety are essential. That’s why Santa turns to Lenze.

The challenge of modern woodworking

From cutting and shaping to assembling and finishing, woodworking requires machines that can handle heavy loads while delivering precise movements. Santa’s elves need equipment that works flawlessly, even under pressure, and keeps everyone safe. Enter Lenze’s powerful combination: g500 + m500 geared motors, the i950 servo drive, and integrated functional safety modules.

Power and precision with g500 + m500

Santa’s workshop runs on reliability. The g500 bevel gearboxes paired with m500 motors provide robust torque for demanding woodworking tasks. Whether it’s driving saws, feeding panels, or powering conveyors, these geared motors ensure smooth operation and long service life. Their compact design saves space in Santa’s busy workshop, while high efficiency reduces energy consumption – keeping the North Pole green.

Smart control with i950 servo drive

Precision is key when crafting toys. The i950 cabinet servo drive gives Santa’s machines intelligent motion control. It enables dynamic positioning and smooth speed changes, perfect for cutting intricate shapes or assembling delicate parts. With integrated communication options, the i950 connects seamlessly to Santa’s automation network, making the entire production line smarter and faster.

Safety first with functional safety

Even in Santa’s workshop, safety comes first. Lenze’s functional safety modules built into the drive system protect elves and equipment. Features like Safe Torque Off (STO) and Safe Stop 1 (SS1) ensure machines stop immediately in hazardous situations. This means Santa can keep up with demand without compromising on safety – a true Christmas miracle.

 

연락처