Efficient drive solutions for your refrigeration technology

Discover the efficiency of Lenze frequency drives for your industrial refrigeration technology. Increase the performance of your refrigeration compressors with the i550 cabinet and i550 protec. Despite limited space, our frequency drives are ready for action, as they are on average 40% more compact than similar devices. Avoid system failures with our robust inverters, which operate reliably at temperatures from -30 to +60 °C. Our product range covers a wide power spectrum from 0.25 to 110 kW and is available in IP20 or decentralized in IP55/66.


Flyer:​ Refrigeration with Lenze VFDs
            

 


Application Guide:​ Refrigeration with Lenze VFDs
            

 


Quick Start Guide:​ Refrigeration
 with Lenze VFDs
(EN)
            

 

Technical highlights of Lenze drives in your refrigeration system at a glance

  • Maximum energy efficiency thanks to high efficiency
  • Ingerated PID controller, ideal for precise vacuum control in refrigeration technology
  • integrated EMC filter 
  • Simple and stress-free parameterization via USB
  • Hot gas overpressure protection thanks to integrated STO module (SIL 3, PL "e") in the i550
  • Transmission of valuable data such as current values, duty cycles, etc. to the controller (PLC) via Modbus RS485 or another fieldbus interface

Your advantages with Lenze drives

Discover the versatility of our drives, which have been specially developed for refrigeration systems. With an impressive temperature range of -30° to +60° Celsius, our frequency drives offer maximum flexibility and reliability, regardless of the conditions. This makes them the most robust option for your refrigeration system and ensures low susceptibility to faults, even under extreme conditions.

Discover the versatility of our frequency drives! With a power output ranging from 0.25 kW to 110 kW, they can be tailored to your specific requirements and are available in both IP20 and decentralized IP55/66 versions. Take advantage of the opportunity to optimize your refrigeration technology with a drive for refrigeration systems and benefit from efficiency and reliability.

Experience the revolutionary efficiency of our drives with an impressive 40 % space saving compared to conventional models! You benefit from a compact design that frees up valuable space for other important installations. Optimize your systems and increase performance without compromising on quality.

Lenze drives have a high overload capacity of 150 % for 60 seconds or 200 % for 3 seconds. This allows high overload torques to be safely achieved for refrigeration compressors, e.g. during the start-up phase. As a result, Lenze allows you to choose a drive with a lower motor power, e.g., an 11 kW frequency drive instead of a 15 kW frequency drive. This saves money and installation space.

Refrigeration applications with Lenze frequency drives

Refrigeration compressors

Whether scroll, piston, or screw compressors – Lenze offers the right solution with the i550 cabinet (IP20) or i550 protec (decentralized in IP66/55) with a selection of various fieldbuses, safety technology, or diagnostic options.

Circulation and auxiliary pumps

Frequency drive control is recommended for precise process control such as temperature provision (e.g., in battery temperature control) or for high system efficiency COP (coefficient of performance). In addition to the i550 cabinet (IP20) or i550 protec (IP66/IP55), the i550 motec is particularly suitable for motor mounting. Space-saving and easy to connect, it reduces installation costs and consumption by up to 45 kW and is optimized for consumption with a Lenze IE5 motor.

Ventilation technology

For condenser or evaporator units, the "fan packs" can also be operated with Lenze converters in selected applications. Wherever robustness, extreme temperature conditions, extended functionality, or easy replaceability are paramount, AC fans with frequency drives are preferred over EC fans. Lenze frequency drives are particularly well suited for these applications as they offer high temperature resistance and flexibility in installation.

We solve these applications for you

Discover the versatility of our frequency drives for refrigeration systems. Our srives are ideal for a wide range of refrigeration applications, whether in building cooling, the food industry, or process cooling. Whether you are an OEM or a system integrator, our advanced refrigeration technology allows you to design your applications efficiently and flexibly.

  • Building cooling: Powerful systems for commercial and industrial buildings – even at high ambient temperatures.
  • Food refrigeration: Reliable control of central refrigeration systems in supermarkets and commercial kitchens.
  • Data centers: Precise cooling at 18 °C – ideal for growing IT requirements.
  • Food & beverages: Process cooling down to -60 °C for storage and production.
  • Industrial cooling: For plastics processing, mechanical engineering, and chemical processes.
  • Heat pumps: Sustainable heating and cooling solutions for commercial buildings and industrial applications.
  • Special applications: Battery cooling, medical technology, ice rinks, wind tunnels, and much more. 

FAQ – Lenze frequency drives for refrigeration technology

1. For which applications are Lenze drives suitable in refrigeration technology?

Lenze drives are suitable for a wide range of refrigeration applications, such as building cooling, the food industry, process cooling, data centers, industrial cooling, heat pumps, and special applications such as battery cooling, medical technology, and ice rinks.

2. What advantages do Lenze drives offer for refrigeration systems?

High energy efficiency thanks to high efficiency Compact design with up to 40 % space savings. Reliable operation at temperatures from -30 °C to +60 °C. High overload capacity (150 % for 60 seconds). Flexible application options thanks to IP20 and IP55/66 protection classes.

3. What are the technical highlights that distinguish these drives?

Integrated PID controller for precise negative pressure control. Integrated EMC filter, voltage-free parameterization via USB. Hot gas overpressure protection via integrated STO module (i550) Data transmission (e.g., current values, duty cycles) to the PLC via fieldbus interface. 

4. In which power ranges are the drives available?

The product range covers a wide spectrum from 0.25 to 110 kW and is available in both central (IP20) and decentralized (IP55/66) versions. 

5. How does correct dimensioning contribute to efficiency?

An optimally designed frequency drive minimizes energy consumption, maximizes efficiency, and extends the service life of system components. 

6. For which industries and areas of application are the drives particularly suitable?

They are ideal for OEMs, system integrators, and end users in areas such as commercial and industrial buildings, supermarkets, commercial kitchens, IT data centers, the food and beverage industry, plastics processing, mechanical engineering, chemicals, and special applications.  

Yhteystiedot