Solutions packages horizontal conveying

Speed and flexibility with high cost efficiency

From small materials handling applications to complete logistics systems – We work with you to develop intelligent automation solutions for the reliable flow of material. Create your successful system at greater speed, maximum availability and reduced costs.

How the switch to a decentralized drive solution pays off

With a compact, scalable and efficient solution:

  • Reduced energy consumption due to savings during idling and partial-load operation as well as due to use of the "VFC eco" energy saving function
  • Compact drive solution, even in the case of heavy load
  • Significantly smaller control cabinets and simplified topology
  • A significant reduction in cabling costs
  • A significant reduction in the number of drive versions
  • Soft starting and braking with adjustable ramps mean less strain and stress on material and goods being transported, while simultaneously reducing the amount and cost of maintenance work needed

A numerical example for a materials handling application: With only six drives, a saving of 4,500 € in project costs and a further annual reduction in maintenance costs of almost 1,000 € could be achieved.

More about the 8400 motec decentralized inverter

A single motor for many applications in horizontal conveyor technology.

The Lenze Smart Motor – Contactor and starter do not feature, fixed speeds can be set at will and there are numerous integrated functions for materials handling applications:

  • The functionality of contactor, starter and FI are covered in one device
  • Up to 4 times overload reduces the variety of variants Speed, motor protection, control – benefit from fast installation and wiring options
  • Freely adjustable conveyor speeds reduce risks in the project and minimise commissioning costs
  • There is no brake wear – the Lenze Smart Motor has integrated brakes, eliminating the working brake protects the mechanics and the material being conveyed
  • An integrated EcoMode saves costs for electricity and during commissioning and system operation

More about the Lenze Smart Motor

Precisely fitting for container conveyor technology

The Lenze Smart g350-B geared motor – Rely on the advantages of a standardized and tested solution for conveyed goods from 20 kg to 350 kg that can be used universally anywhere in the world:

  • Simple modification of the mechanical connection on site reduces thee number of drive versions
  • Reduced number of drive versions thanks to optimum oil
    (wide temperature range (-30 - + 40°C) and food-compatible lubricant)
  • Freely adjustable speed reduces variety of variants
  • Integrated soft start functionality
  • Reduced wiring due to electronic contactor and motor protection function
  • Outstanding energy efficiency
  • Operation with an NFC-enabled smartphone and Lenze App
  • Maintenance and wear-free for improved plant availability

More about the Smart Geared Motor

Yhteystiedot