Servo inverter for controlled, dynamic motion.

Output current: 2 to 18 A (880W to 7.5 kW)

Particularly suitable for: removal devices or gantry systems in the field of robotics, filling systems in the packaging industry.

Advantages:
  • Connections: start/stop, analog input, freely programmable digital inputs and outputs (11/4)
  • Communication: CANopen, DeviceNet, Ethernet/IP, Modbus TCP/IP, Modbus RS-485, PROFIBUS
  • Axis modules capable of multiple overloads for peak output currents between 6 and 54 A

Product support

Yhteystiedot