The motor driven roller from Lenze

Innovative drive concept for endless possibilities in conveyor design

Discover the advantages of our motor driven roller: a quiet conveyor roller for intralogistics with an innovative drive concept. The modular conveyor solution offers you maximum flexibility when designing individual conveyor lines. Benefit from low maintenance requirements and maximize your benefits. Our solution offers increased safety thanks to precise Controllers and impresses with its robust design, which guarantees a long life cycle. Our energy-efficient conveyor drives are also ideal for warehouse logistics, parcel distribution centers and many other logistics applications.

Request an offer now

The advantages of the motor driven roller at a glance

  • Up to 2x as powerful as other MDRs thanks to the innovative drive concept
  • Accelerates with a peak torque of up to 4 Nm thanks to gearless drive concept
  • New type of magnet uses 30 % less rare earths than conventional magnets
  • Voltage flexibility: 24 and 48 VDC
  • 15 % energy saving compared to conventional MDR due to low friction losses

Individual customization options for your requirements

Discover the versatile customization options of our Motor Driven Roller, which have been specially developed to meet your individual requirements. Our motor driven roller offers the perfect solution for a wide range of applications in intralogistics. Benefit from quiet conveyor rollers that reduce noise levels while increasing the efficiency of your processes. Our energy-efficient conveyor drives are not only powerful, but also environmentally friendly. The motor driven roller can be flexibly designed to integrate seamlessly into your existing infrastructure. Rely on quality and adaptability to optimize your processes.

The Lenze MDR shows its full potential when accelerating loads. The Vernier motor with its servo performance and 4Nm maximum torque is at the forefront when it comes to the acceleration of conveyed goods. The Lenze MDR also sets new standards in terms of speed. Up to 3m/s can be achieved with the Lenze MDR.

The Lenze MDR has a wide setting range, which means that at 50 W, for example, up to at least 4 different speeds / ratios can be covered, which leads to a significant reduction in variants and offers great flexibility for different applications.

Buffer zones are dead zones that take up space and cost money!

With the Lenze motor driven roller, you can greatly reduce the load dependency during positioning. On the one hand, the Lenze MDR requires significantly shorter stopping distances and, on the other, it always stops at the same point regardless of the load. Buffer zones can be greatly reduced. The space gained as a result can be used for more storage locations or costs can be saved for components that are not required.

Practical test of the motor driven roller

Easy integration into existing conveyors

Our Motor Driven Roller enables easy integration into existing conveyors without additional effort. Our motor driven roller is the optimal choice for your needs as it offers you significant advantages in terms of energy savings and performance.

Arrange your meeting now.

Yhteystiedot