The c520 controller enables you to conveniently solve high-quality control tasks for coordinated movement of multiple axes with high dynamics. Thus, modern and modular machine controls can be implemented based on our software modules.

Highlights

  • High computing power for demanding motion control in compact machines
  • Maintenance-free and more resistant: The battery-free design and the extended ambient operating temperature to 60 °C are the guarantors of a use in all areas of industry
  • The engineering tools are the same as for all the other Lenze products which enables you to continue to use the tools you are familiar with
  • Optional fieldbus extension
  • Ready for state-of-the-art web-based machine visualizations in combination with EASY UI Designer and v430/v450 web panel

Technical data and features

Processor

Intel® Atom™ 1.6 GHz

Operating system

RT Linux

Communication

EtherCAT master
EtherCAT slave
PROFINET IO-Device
Ethernet 1000 Mbps

Configure product

产品支持

Contact form