array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 167047
       OR l10n_parent = 167047)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       167047 OR l10n_parent = 167047)
' (108 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (7757 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near '' at line 1
' (146 chars) lastBuiltQuery => 'SELECT content.header, content.bodytext, content2.header AS translatedHeader
      , content2.bodytext AS translatedBodytext FROM tx_lenzeproducts_domain_model
      _product AS product INNER JOIN tt_content AS content ON content.uid = produc
      t.easy_product_finder_ce INNER JOIN tt_content AS content2 ON content2.l18n_
      parent = product.easy_product_finder_ce WHERE content.hidden = 0 AND content
      .deleted = 0 AND product.uid = 163 AND content.sys_language_uid =
' (446 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (6148 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 164521
       OR l10n_parent = 164521)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       164521 OR l10n_parent = 164521)
' (108 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (7757 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 164519
       OR l10n_parent = 164519)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       164519 OR l10n_parent = 164519)
' (108 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (7757 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 164545
       OR l10n_parent = 164545)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       164545 OR l10n_parent = 164545)
' (108 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (7757 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 164516
       OR l10n_parent = 164516)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       164516 OR l10n_parent = 164516)
' (108 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (7757 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 164447
       OR l10n_parent = 164447)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       164447 OR l10n_parent = 164447)
' (108 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (7757 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near '' at line 1
' (146 chars) lastBuiltQuery => 'SELECT content.header, content.bodytext, content2.header AS translatedHeader
      , content2.bodytext AS translatedBodytext FROM tx_lenzeproducts_domain_model
      _product AS product INNER JOIN tt_content AS content ON content.uid = produc
      t.engineering_ce INNER JOIN tt_content AS content2 ON content2.l18n_parent =
       product.engineering_ce WHERE content.hidden = 0 AND content.deleted = 0 AND
       product.uid = 163 AND content.sys_language_uid =
' (430 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (6148 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near '' at line 1
' (146 chars) lastBuiltQuery => 'SELECT content.header, content.bodytext, content2.header AS translatedHeader
      , content2.bodytext AS translatedBodytext FROM tx_lenzeproducts_domain_model
      _product AS product INNER JOIN tt_content AS content ON content.uid = produc
      t.livecycle_ce INNER JOIN tt_content AS content2 ON content2.l18n_parent = p
      roduct.livecycle_ce WHERE content.hidden = 0 AND content.deleted = 0 AND pro
      duct.uid = 163 AND content.sys_language_uid =
' (426 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#101 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rSection#121 // FluidCache_ImiLenzeTheme_Page_action_render_f28529fa63076dd1
      a4d70c7dcc5a4b29f2711593->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#2
      30 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->initializeArgument
      sAndRender#243 // TYPO3\CMS\Fluid\Core\ViewHelper\AbstractViewHelper->callRe
      nderMethod#249 // call_user_func_array#268 // FluidTYPO3\Vhs\ViewHelpers\Con
      tent\RenderViewHelper->render# // FluidTYPO3\Vhs\ViewHelpers\Content\Abstrac
      tContentViewHelper->getContentRecords#49 // FluidTYPO3\Vhs\ViewHelpers\Conte
      nt\AbstractContentViewHe...
' (6148 chars)
array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'LIMIT 1' at line
      1
' (153 chars) lastBuiltQuery => 'SELECT * FROM tx_imilenzetheme_domain_model_sociallinks WHERE pid = 10455 AN
      D deleted = 0 AND hidden = 0 AND sys_language_uid = LIMIT 1
' (136 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
      e\Core\Bootstrap->handleRequest#78 // TYPO3\CMS\Frontend\Http\RequestHandler
      ->handleRequest#308 // TYPO3\CMS\Frontend\Page\PageGenerator::renderContent#
      216 // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGet#210 /
      / TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->cObjGetSingle#805
      // TYPO3\CMS\Frontend\ContentObject\ContentObjectRenderer->render#859 // TYP
      O3\CMS\Frontend\ContentObject\UserContentObject->render#943 // TYPO3\CMS\Fro
      ntend\ContentObject\ContentObjectRenderer->callUserFunction#40 // call_user_
      func_array#7322 // TYPO3\CMS\Extbase\Core\Bootstrap->run# // TYPO3\CMS\Extba
      se\Core\Bootstrap->handleRequest#193 // TYPO3\CMS\Extbase\Mvc\Web\FrontendRe
      questHandler->handleRequest#206 // TYPO3\CMS\Extbase\Mvc\Dispatcher->dispatc
      h#69 // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->processRequest#86
       // TYPO3\CMS\Extbase\Mvc\Controller\ActionController->callActionMethod#176
      // call_user_func_array#283 // FluidTYPO3\Flux\Controller\AbstractFluxContro
      ller->renderAction# // FluidTYPO3\Flux\Controller\AbstractFluxController->pe
      rformSubRendering#206 // TYPO3\CMS\Fluid\View\AbstractTemplateView->render#2
      35 // FluidCache_ImiLenzeTheme_Page_layout_Page_FullWidth_1400e122473ea2d386
      a878a74abe2566d046449d->render#189 // TYPO3\CMS\Fluid\ViewHelpers\RenderView
      Helper::renderStatic#116 // TYPO3\CMS\Fluid\View\AbstractTemplateView->rende
      rPartial#119 // TYPO3\CMS\Fluid\View\AbstractTemplateView->renderSection#286
       // FluidCache_ImiLenzeTheme_Page_partial_Page_Footer_Footer_2c8803014ea6146
      cecc35afd7148bbcadef587e4->section_62bce9422ff2d14f69ab80a154510232fc8a9afd#
      230 // TYPO3\CMS\Fluid\ViewHelpers\RenderViewHelper::renderStatic#38 // TYPO
      3\CMS\Fluid\View\AbstractTemplateView->renderSection#121 // FluidCache_ImiLe
      nzeTheme_Page_partial_Page_Footer_Footer_2c8803014ea6146cecc35afd7148bbcadef
      587e4->section_26c01e70a337f208f56dae1c3bc18f60c4bff453#230 // TYPO3\CMS\Flu
      id\ViewHelpers\RenderVie...
' (2851 chars)
13.120 sabit mıknatıslı motor - Lenze in Turkey. As easy as that.

Koruma sınıflarının, sarıcı sürümü çeşitlerinin, tasarımların ve kullanışlı aksesuar eklentilerinin özel seçimi sayesinde, Lenze'nin DC sabit mıknatıslı motorları son derece çok yönlüdür ve makinelerin gereksinimlerine kolayca adapte edilebilir.

Yuvarlak tasarımı ile 13.120 serisi, 55 - 600 W aralığında yüksek bir güç yoğunluğuna ulaşır. Motorlar doğal havalandırmalıdır ve IP54 koruması ile birlikte gelir.

Standart ölçüleri sayesinde redüktörler veya modüler bir ekipman havuzundan seçilen aksesuar eklentileri ile esnek kombinasyonlar yapılabilir.

Documentation: Project planing

Catalogue

Lenze Türkiye - Sales & Service

Product support

Documentation: Commissioning and operation

Operating instruction

Mounting instruction

Documentation: Approvals and certificates

Certificates & declarations

Lenze Türkiye - Sales & Service

Produktlebenszyklus 1: in Abkündigung

0: verfügbar
1: in Abkündigung
2: abgekündigt
3: Ersatzteil
4: Ersatzteil (last call)