Superb precision and dynamics

The combination of Vogel MPR and MPG planetary gearbox and Lenze servo motor is the optimum solution for dynamic or highly dynamic applications which require maximum precision. These include the tasks that apply on a daily basis to the printing and packaging industry, handling and robot technology, filling and materials handling technology and general mechanical engineering.

The MPR and MPG planetary gearboxes are characterised by an above-average torsional stiffness, combined with a backlash down to one angular minute. Their combination with MCS synchronous servo motors and MCA asynchronous servo motors creates flexible and particularly energy-efficient solutions which cover virtually every application.

Advantages:

  • Robust planetary gearbox with solid shaft (MPR) or with flanged shaft (MPG)
  • A high level of precision for the application thanks to a low backlash (min. <=1 angular minute)
  • Efficient drive solution with a high degree of efficiency (>= 95 to >= 97%)
  • Any mounting position, which can also be subsequently changed
  • IP65 protection (dust-tight, protection against water jets at any angle)

Can be combined with the following motors:

  • With synchronous servo motors and asynchronous servo motors in the power range from 0.25 to 20.3 kW

Lenze Türkiye - Sales & Service

Product support

Documentation: Project planing

  • Catalogue MPR MPG geared servo motors
    Date
    11.04.2019

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU m85AS
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MCA MQA geared motors
    Date
    16.07.2020
  • Declaration EAC EAC gearbox_gearbox-motor
    Date
    30.03.2021
  • Declaration Lenze CCC negative declaration
    Date
    11.03.2021
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    06.10.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020

Lenze Türkiye - Sales & Service