Efficiency and slimline design in the application

The slimline shaft-mounted helical gearboxes are characterized by high permissible radial forces, closely stepped ratios and a low backlash.

They are available in a 2-, 3- and 4-stage design with a torque of up to 19,000 Nm and a ratio of up to i=4,650.

Your advantages:

  • Slimline design saves installation space of the machine
  • Market standard shaft dimensions and standardized flanges for easy machine integration
  • High accuracy with axial output provide for the highest efficiency
  • High center distance

Can be combined with the following motors:

  • IE2 and IE3 three-phase AC motors m550-H, m550-P and m540-P according to the Ecodesign Directive in the power range from 0.12 to 55 kW
    With integrated 8400 motec frequency inverters, they cover the power range from 0.12 to 7.5 kW.
  • Inverter-optimized MF three-phase AC motors in the power range from 0.55 to 22 kW
  • m300 Lenze Smart Motor, with a rated torque of 1.75 Nm or 5 Nm
  • MCS and m850 synchronous servo motors in the power range from 0.25 to 15.8 kW
  • MCA asynchronous servo motor in the power range from 0.8 to 20.3 kW

Lenze Türkiye - Sales & Service

Configure g500-S now

Your quick access to:

  • Product details
  • Product configuration
  • CAD drawings
  • Online quotation

Open EASY Product Finder

Product support

Documentation: Project planing

  • Catalogue g500-BHS geared AC motors MD m2x0 mains-operated IE1 IE3
    Date
    24.06.2020
  • Catalogue g500-BHS geared AC motors MD m5x0 inverter-operated IE1 IE3
    Date
    24.06.2020
  • Catalogue g500-BHS geared AC motors MD MH mains and inverter-operated IE1 IE2
    Date
    26.06.2019
  • Catalogue g500-BHS geared AC motors MF inverter-optimised
    Date
    26.06.2019

  • Project planning manual g500-S shaft-mounted helical geared motor with m850 servo motor ID0000000510
    Date
    27.06.2019
  • Project planning manual g500-S shaft-mounted helical geared motor with MCA servo motor ID0000000260
    Date
    27.06.2019
  • Project planning manual g500-S shaft-mounted helical geared motor with MCS servo motor ID0000000751
    Date
    16.03.2020
  • Project planning manual g500-S shaft-mounted helical geared motor with m300 Smart Motor ID0000001827
    Date
    24.06.2020

Documentation: Commissioning and operation

  • Operating instructions g500 gearboxes ATEX
    Date
    02.12.2019

  • Mounting instructions g500 gearboxes accessories
    Date
    04.10.2017
  • Mounting instructions g500 gearboxes component replacement with central thread motor and gearbox
    Date
    04.10.2017
  • Mounting instructions g500-S shaft-mounted helical gearboxes with motors
    Date
    28.02.2020

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-34-EU ATEX gearboxes Categorie 2 and 3
    Date
    11.05.2020
  • Declaration EC Conformity 2014-35-EU_2009-125-EC MHFMARS132-22B1C motors
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC m20AP m200-P motors
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC m50AP m500-P motors
    Date
    10.04.2019
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m24AP m240-P motors
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m54AP-Motoren
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU m5AP m550-P motors
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2009-125-EC_2011-65-EU MHxxx geared motors
    Date
    05.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU m85AS
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MCA MQA geared motors
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MCM motors
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MCS geared motors
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MDFMA MDEMA MDSMA MDERA geared motors
    Date
    22.06.2020
  • Declaration EC Conformity 2014-35-EU_2014-30-EU_2011-65-EU MFFMA MFEMA MFSMA geared motors
    Date
    22.06.2020
  • Declaration EAC EAC-gearbox_gearbox-motor
    Date
    26.10.2019
  • Declaration Lenze Lenze REACH
    Date
    19.08.2019
  • Declaration Lenze PWIS_LABS Declaration
    Date
    13.08.2019
  • Declaration Lenze WEEE declaration
    Date
    23.07.2019
  • Certificate UkrSEPRO UkrSepro geared motors
    Date
    10.04.2019

Lenze Türkiye - Sales & Service