SIMPLABELT variable speed geared motors
Power range with SIMPLABELT from 0.25 to 45 kW
Speed variation via SIMPLABELT belt adjustment variable speed drives on the input side facilitates matching of the motor to the required machine and process parameters.
Advantages:
- Helical gearboxes, helical-bevel gearboxes and helical-worm gearboxes with mechanical adjustment
Product support
Lenze Türkiye - Sales & Service
- +90 216 316 51 38
- +90 216 443 42 77
Product lifecycle 4
Current status
0: available1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)