Easy visualisation with full-graphic touch panels under Windows® CE

Function fully in harmony with the operator: Even in the basic design version, the EL 100 series HMIs offer top Performing control and visualisation systems.

Particularly suitable for: applications in which the higher flexibility and the functions of a Windows ® CE environment are required.

Advantages:

  • Cost-effective and powerful HMIs for controlling and monitoring
  • Displays sizes ranging from 8.9 cm (3.5") to 26.4 cm (10.4")
  • Industrial communication: CANopen, Ethernet, PROFIBUS/MPI
  • Tried-and-tested IPC standard interface with which to communicate with Lenze control components or other controllers
  • Runtime Software: Visu, Logic
  • Standard Windows® CE operating system

Lenze Türkiye - Sales & Service

Product support

Documentation: Project planing

  • EPLAN P8 macros EPLAN library EL 100 series HMI
    Date
    28.06.2019

  • Catalogue PC-based automation
    Date
    11.12.2017

Documentation: Commissioning and operation

  • Operating instructions EL100 HMI EL1xx-EL103 ECO
    Date
    19.11.2016

  • Communication manual CANopen PC-based Automation
    Date
    19.11.2016
  • Communication manual EtherCAT PC-based Automation
    Date
    19.11.2016
  • Communication manual PROFIBUS PC-based Automation
    Date
    22.11.2016

  • Mounting instructions EL100 HMI EL103 ECO-EL103 ECO PLC
    Date
    14.10.2014
  • Mounting instructions EL100 HMI EL1xxCAN-EL1xxPLC-EL1xxMPI
    Date
    14.10.2014

  • Reference manual Industrial PC Parameter setting and configuration
    Date
    22.08.2017

  • System manual Controls PC-based Control technology
    Date
    26.01.2017
  • System manual Controls Visualisation
    Date
    19.11.2016

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-30-EU_2011-65-EU EL1xx
    Date
    15.06.2018
  • Declaration EAC EAC-Controller
    Date
    08.07.2020
  • Declaration EAC EAC-Operating panel
    Date
    26.10.2019
  • Declaration Lenze CCC declaration
    Date
    11.08.2020
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    06.10.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020
  • Declaration UL CoC UL-listed Controller EL1xxECO STD
    Date
    17.01.2020

Lenze Türkiye - Sales & Service

Product lifecycle 2

Current status

0: available
1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)