Drive PLC series controllers
Freely programmable Drive PLC for inverters
The inverters are extended to include a freely programmable PLC with Drive PLC. This interaction not only controls movements in your machine, but now also takes on central control duties. The programming takes place in the PLC languages of the international IEC 61131-3 standard.
Alongside the connection options for the most common fieldbuses, Drive PLC also supports gateway functionality. Here, process data received is forwarded to the connected drive controllers via the integrated system bus.
The Drive PLC can be quickly and easily extended with regard to its input and output terminals via extension boards or function modules.
Product support
Lenze Türkiye - Sales & Service
- +90 216 316 51 38
- +90 216 443 42 77
Product lifecycle 0
Current status
0: available1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)