IE1 MD three-phase AC motors for inverter operation
For basic machine duties
MD three-phase AC motor (IE1) for constant and variable motion.
- Power range: 0.12 to 22 kW
- Torque range: 0.8 to 144 Nm
Suitable for inverter and mains operation.
Advantages:
- Four-pole motors in the designs B3, B5 and B14
- Setting range up to 1:17.4 with constant torque
- Enclosure IP55
- Connection options: terminal box, HAN plug and ICN plug
- Temperature monitoring
- Modular system to adjust the functions to your application
- Feedback systems
- Service and holding brakes
- Integral fans and blowers
Lenze Türkiye - Sales & Service
- +90 216 316 51 38
- +90 216 443 42 77
Configure MD now
Your quick access to:
- Product details
- Product configuration
- CAD drawings
- M-n characteristics
- Online quotation
Downloads
Product support
Lenze Türkiye - Sales & Service
- +90 216 316 51 38
- +90 216 443 42 77
Product lifecycle 1
Current status
0: available1: to be discontinued
2: discontinued
3: spare part
4: spare part (last call)