MF three-phase AC motors optimised for frequency inverter operation
Compact and highly efficient solution for operating on inverters
Energy-efficient, inverter-optimised MF three-phase AC motor for variable motion.
- Power range: 0.55 to 22 kW
- Torque range: 1.53 to 59.2 Nm
Particularly suitable for tasks that demand large setting ranges with minimal sizes.
Advantages:
- Exceeds efficiency class IE2
- Four-pole motors in the designs B3, B5 and B14
- Setting range up to 1:24 with constant torque
- Enclosure IP55
- Connection options: terminal box, HAN plug and ICN plug
- Temperature monitoring
- Modular system to adjust the functions to your application
- Feedback systems
- Service and holding brakes
- Integral fans and blowers
Product support
Lenze Türkiye - Sales & Service
- +90 216 316 51 38
- +90 216 443 42 77