The high-quality solution: v800-Protec

An appealing, elegant device design with IP65 degree of protection and a shape that ensures ease of cleaning results in a product that offers simple elegance with maximum functionality and the best possible platform for demanding user interface concepts. A high degree of standardisation guarantees maximum availability and protection of software investments over a long period of time.

Advantages:

  • High-resolution full HD displays in 17.3" and 24.0"
  • Maintenance-free thanks to no rotary components
  • IPC type with low-power Intel© Mobile processors
  • Complies with hygienic design guidelines, no visible screws, IP65 degree of protection
  • Individualisation via optional switch box

Lenze Türkiye - Sales & Service

Product Finder v800-P

Product support

Documentation: Project planing

  • EPLAN P8 macros EPLAN library Industrial PC v800
    Date
    09.12.2019

  • Catalogue CbA Controllers and Industrial PCs
    Date
    15.09.2020
  • Catalogue CbA Controllers and Industrial PCs with Servo Inverter i700
    Date
    15.09.2020

Documentation: Commissioning and operation

  • Mounting instructions EPCZ_Support arm adapter v800-P-v200-P
    Date
    14.12.2015
  • Mounting instructions v800-P-v200-P_IPC Monitor
    Date
    12.05.2020
  • Mounting instructions V80GAP Panel PC v800 Cabinet
    Date
    26.05.2020

Documentation: Approvals and certificates

  • Declaration EC Conformity 2014-30-EU_2011-65-EU v800 IPC
    Date
    08.08.2017
  • Declaration EAC EAC-Controller
    Date
    08.07.2020
  • Declaration Lenze CCC declaration
    Date
    11.08.2020
  • Declaration Lenze PWIS_LABS Declaration
    Date
    11.08.2020
  • Declaration Lenze REACH declaration
    Date
    06.10.2020
  • Declaration Lenze WEEE declaration
    Date
    11.08.2020
  • Declaration UL CoC UL-listed Panel_Controller_v200_v800
    Date
    17.01.2020

Lenze Türkiye - Sales & Service