i510 frequency inverters
The frequency inverters of the i510 and i550 series support a power range from 0.25 to 132 kW. The basic i510 inverter covers a power range from 0.25 to 15 kW and the universally applicable i550 which enables communication via all common fieldbuses covers a power range from 0.25 to 132 kW.
Both devices offer the following distinguishing features:
- Slimline design from 60 mm x 130 mm: fits into every control cabinet
- Scalable functionality thanks to their modular system
- Exceptional user-friendliness
The modular system enables various product configurations depending on machine requirements. Extensions such as a plug-on keypad or plug-on WLAN module simplify commissioning and diagnostics. Thus, the parameters can be set conveniently via a smartphone app using the WLAN module.
This reliable drive is ideal for conveyor, travelling, and winding drives, for pumps and fans and many other machine tasks. The inverter complies with the standard EN 50598-2 that will take effect from 2020.
All advantages of the frequency inverter i510 at a glance:
Performance data: |
|
Integrated functions: |
|
Communication: | CANopen, Modbus RTU |
Approvals: | CE, UL, CSA, EAC, RoHS2, IE2 in accordance with EN 50598-2 |
Efficiency class: | Top efficiency class for inverters with IE2 in accordance with EN 50598-2 |
Product support
Lenze Türkiye - Sales & Service
- +90 216 316 51 38
- +90 216 443 42 77