URL:
/tr-tr/go/akb/202200095/1
i950, i750, i700 with holding brake and CiA fault reaction 0x605E=[-2]: Closing of the brake only takes place during the transition to CiA…
URL:
/tr-tr/go/akb/202300167/1
i950 all TAs: Improved diagnostics for the brake test function
Function extension:An additional status object (subindex…
URL:
/tr-tr/go/akb/201800255/1
i950: Temperature contact (NC contact) (TKO) and specific characteristic curve: Motor temperature is permanently displayed as -666°C…
URL:
/tr-tr/go/akb/202100186/1
i950 all TAs: Holding brake: Grinding in function (from V01.06.04)
Function extension:'Grind in holding brake': Function to 'loop…
URL:
/tr-tr/go/akb/202100187/1
i950 all TAs: Holding brake: Brake test function (from V01.06.04)
Function extension:New brake test function to check the motor…
URL:
/tr-tr/go/akb/202400025/1
Safety Validation Tool: No protocol in German language possible
Corrected from: EASY Starter V1.25.1Behavior of the new…
URL:
/tr-tr/go/akb/202400009/1
EASY Starter displays the wrong signal flow depending on the operating mode
Corrected from:EASY Starter V1.25.1Behavior of the new…
URL:
/tr-tr/go/akb/202300272/1
Versions-History Device Data Update
Version GU28Difference descriptions:- Difference description from device data update 27 to device…
URL:
/tr-tr/go/akb/202400078/1
Maximum data size of the ACD channel
Question:What is the maximum amount of data that can be exchanged between two modules via the ACD…
URL:
/tr-tr/go/akb/202300226/1
c5xx: EPM-S310 on the backplane bus do not work if an EtherCAT or Profinet fieldbus module is plugged in
Corrected from:Cabinet…
URL:
/tr-tr/go/akb/202300465/1
OPC UA client => support of methods
Function extension:This firmware version supports the feature "method" for the OPC UA…