URL:
/tr-tr/go/akb/202000078/1
Position control ext. position controller: When changing the control mode to speed control, the actual position changes (corrected from…
URL:
/tr-tr/go/akb/202000333/1
Runtime optimisations: IEC functionality "__try...__catch" no longer works since FW V01.04.xx (corrected from V01.06.04)
Corrected…
URL:
/tr-tr/go/akb/202000332/1
Command 0x2022:3 and 0x2022:42: The occurrence of a "race-condition" can in rare cases lead to a SW crash "segfault" (corrected from…
URL:
/tr-tr/go/akb/202000299/1
i950 TA Cia402-Advanced: Reference status xIsHomed is incorrectly not reset after changing the encoder mounting position (corrected from…
URL:
/tr-tr/go/akb/202100299/1
i950 TA Cia Advanced: After successful pole wheel position identification the axis does not rotate anymore (corrected from…
URL:
/tr-tr/go/akb/202100282/1
Error message after opening a PLC project based on the Application Template
Corrected from:-Response of the new version:
-
What…
URL:
/tr-tr/go/akb/202100315/1
Error message "PDB-ID is incompatible with device" (corrected from V1.22)
Corrected from:EASY Application Loader V1.22Response of the…
URL:
/tr-tr/go/akb/201900150/1
EtherCAT bus cycle time and use of a TA (0x4000>0): EtherCAT cycle time must be at least 1ms (corrected from V01.06.04)
Corrected…
URL:
/tr-tr/go/akb/202100004/1
Warning 0xFF05: Incorrectly a hardware defect is named as cause in the documentation (corrected from V01.06.04)
Corrected…
URL:
/tr-tr/go/akb/202100116/1
i950 only supplied with 24V and warm start: FB L_IE1P_ReadActualErrorCode sporadically does not display the complete error number…
URL:
/tr-tr/go/akb/202100211/1
i950 all TAs : System bus control value torque not usable for torque support actuators (corrected from V01.07.04)
Corrected from:i950…
URL:
/tr-tr/go/akb/202100302/1
i950 (unit size 6; 22kW): Standstill of the unit fan can cause overtemperature of the unit (corrected from production date…