URL:
/tr-tr/go/akb/201600114/1
L_MC1P_ModuloCycle: Rounding effects are becoming noticeable when reaching high position values (no modification intended)
Corrected…
URL:
/tr-tr/go/akb/201600404/1
L_MC1P: Motor parameters changed online only become effective after reinitialisation (no correction planned)
Corrected…
URL:
/tr-tr/go/akb/201600449/1
Message when logging in that the device version in the project is older than the device
What happens?
The following message appears when…
URL:
/tr-tr/go/akb/201600405/1
Motor temperature detection: With normally-closed temperature contact (TKO) and special characteristic, -666°C is permanently displayed …
URL:
/tr-tr/go/akb/201600299/1
Profibus master: Bus interruption is not detected
What happens?After an interruption of the connection with a Profibus slave, the slave…
URL:
/tr-tr/go/akb/201400290/1
L-force Motion: MC_GearInPos: Uncontrolled movements in the case of significant changes in the master speed (no correction…
URL:
/tr-tr/go/akb/201500403/1
CoDeSys OPC server does not update variable value
What happens? The CoDeSys OPC server does not recognise that the value of a variable has…
URL:
/tr-tr/go/akb/201600069/1
Controller's WebConfig cannot be reached
What happens?
The controller's WebConfig can no longer be reached. The Internet browser reports…
URL:
/tr-tr/go/akb/201600108/1
Inputs and outputs of 4-channel I/O 1000 modules are not transferred correctly
What happens?
Inputs and outputs of digital I/O 1000…
URL:
/tr-tr/go/akb/201500704/1
L_ETC_GetMasterDiagnostic: Value of xNotAllSlavesOperational bit is not correct
What happens?The L_ETC_GetMasterDiagnostic function block…
URL:
/tr-tr/go/akb/201500564/1
EtherCAT slaves cannot be accessed using EASY Starter/Engineer
What happens?The function restriction has the following effects on L-force…
URL:
/tr-tr/go/akb/201500031/1
L-force Motion, MC_GearInPos: Due to the REAL format variables, high position values lead to 'quantisation effects' (no correction…
URL:
/tr-tr/go/akb/201500843/1
FAST Motion - L_SMC_FreeEncoder: L-force Motion encoder can erroneously be inserted under a counter disc (no modification…
URL:
/tr-tr/go/akb/201500894/1
Code 13882 and code 13862 are no longer available
Response of the new version: As of version 2.10, code 13882 ("Display:…