URL:
/tr-tr/go/akb/201600004/1
L_MC1P: New status signal (xAxisAvailable) for AxisRef data is updated and valid (from V3.13.0)
Function extension:New implementation…
URL:
/tr-tr/go/akb/201500319/1
L_MC2P - MC_PhasingAbsolute/Relative: FAST Motion behaviour in compliance with PLCopen and thus differing from L-force-Motion (from…
URL:
/tr-tr/go/akb/201600289/1
Version check by Backup&Restore
Function extension: From firmware V3.13, the Lenze controller checks when creating a backup if…
URL:
/tr-tr/go/akb/201600290/1
CODESYS OPC Server supports Windows 8 and Windows 10
Function extension:The CODESYS OPC Server supports the Microsoft operating…
URL:
/tr-tr/go/akb/201600013/1
'TO_' operator
Function extension: The 'TO_<Target data type>' IEC operator is used to convert the data type of a variable into…
URL:
/tr-tr/go/akb/201500803/1
Position controller: Speed-dependent Vp adaption via grid point curve has been implemented (from V2.10.12)
Function extension:So far,…
URL:
/tr-tr/go/akb/201500802/1
Resolver identification: Handling and duration of the identification process have been improved (from V2.10.12)
Function…
URL:
/tr-tr/go/akb/201600019/1
Motor control: Output frequency has been limited to max. 599 Hz (from V1.9.3)
Function extension:The maximum output frequency of the…
URL:
/tr-tr/go/akb/201600021/1
Monitoring the system deviation of speed and position controller (0x2D51) (from V1.9.3)
Function extension:Two new monitoring…
URL:
/tr-tr/go/akb/201600015/1
Enumeration: Attribute 'strict'
Function extension: An enumeration is a user-defined data type. If an enumeration data type is created…
URL:
/tr-tr/go/akb/201600012/1
Variable declaration: VAR_INST
Function extension:
In the declaration editor of methods (METHOD), instance variables can be declared…
URL:
/tr-tr/go/akb/201600010/1
FBD/LD editor: EXECUTE block
Function extension:
Using the EXECUTE block, you can directly enter and execute PLC logic in Structured…
URL:
/tr-tr/go/akb/201600009/1
Breakpoint properties: Use of execution points for debugging (from V3.12.0)
Function extension: Breakpoints can also be defined as…