Lösungsbeispiele - Lenze. As easy as that.

Your engine decides:

solutions for warehouse logistics

Mobile racking: More storage space in a very small area.

  • Soft starting and braking with adjustable ramps mean less strain and stress on material and goods being transported, while simultaneously reducing the amount and cost of maintenance work needed
  • Flexible installation concepts due to decentralised and central drive technology
  • Highly efficient drive technology with multiple overload capacity
  • Reduced energy consumption due to savings during idling and partial-load operation as well as due to use of the "VFC eco" energy saving function
  • High degree of reliability due to 70 years experience in the area of materials handling technology

Belt, roller and chain conveyors: efficiency in motion.

  • Simple and efficient decentralised drive solution for variable and fast conveying speeds of horizontal material handling systems
  • High degree of reliability due to 70 years experience in the area of material handling technology
  • Reduced energy consumption due to savings during idling and partial-load operation as well as due to use of the "VFC eco" energy saving function
  • Soft starting and braking with adjustable ramps mean less strain and stress on material and goods being transported, while simultaneously reducing the amount and cost of maintenance work needed
  • Minimal installation and wiring complexity due to decentralised drive concept
  • Compact drive solution for constant speeds, even in the case of heavy load

Corner transfer conveyors: successfully changing the direction.

  • Compact drive solution for constant speeds, even in the case of heavy load
  • Soft starting and braking with adjustable ramps mean less strain and stress on material and goods being transported, while simultaneously reducing the amount and cost of maintenance work needed.
  • Minimal installation and wiring complexity due to decentralised drive concept
  • High degree of reliability due to 70 years experience in the area of materials handling technology
  • Reduced energy consumption due to savings during idling and partial-load operation as well as due to use of the "VFC eco" energy saving function

Lifting stations: for the strictest requirements.

  • High degree of reliability where great heights have to be overcome thanks to low-wear brake management
  • As the load is held in position at a standstill, the brake is not applied and there is therefore less stress on the material
  • Fast and easy replacement during maintenance thanks to pluggable technology
  • Reduced energy consumption due to power recovery in the case of very large heights

Carousel storage system: optimum use made of storage space.

  • High degree of warehouse availability due to efficient automation solutions with tried-and-tested technology
  • High degree of reliability due to 70 years experience in the area of drive technology
  • Highly efficient drive technology with multiple overload capacity and reduced energy consumption due to highly efficient gearboxes
  • Reduced energy consumption due to savings during idling and partial-load operation as well as due to use of the "VFC eco" energy saving function

Storage and retrieval unit: highly automated warehouse worker.

  • Complete solution package for advanced storage and retrieval units of the next generation
  • Easy commissioning due to ready-made technology functions
  • More available storage capacity due to reduction of buffer zones
  • High degree of availability due to decades-long experience with storage and retrieval units
  • Reduced energy consumption due to DC bus connection of travelling drive and lifting drive
  • Regenerative modules for optimum energy balances