array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 167045
       OR l10n_parent = 167045)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       167045 OR l10n_parent = 167045)
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
      .deleted = 0 AND product.uid = 31 AND content.sys_language_uid =
' (445 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
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
      our MySQL server version for the right syntax to use near 'AND (uid = 164469
       OR l10n_parent = 164469)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       164469 OR l10n_parent = 164469)
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
      our MySQL server version for the right syntax to use near 'AND (uid = 164478
       OR l10n_parent = 164478)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       164478 OR l10n_parent = 164478)
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
      t.engineering_ce INNER JOIN tt_content AS content2 ON content2.l18n_parent =
       product.engineering_ce WHERE content.hidden = 0 AND content.deleted = 0 AND
       product.uid = 31 AND content.sys_language_uid =
' (429 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
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
      t.livecycle_ce INNER JOIN tt_content AS content2 ON content2.l18n_parent = p
      roduct.livecycle_ce WHERE content.hidden = 0 AND content.deleted = 0 AND pro
      duct.uid = 31 AND content.sys_language_uid =
' (425 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
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
Servo-Synchronmotoren MDxKS - Lenze. As easy as that.

Stay cool, even in high torque ranges

MDxKS synchronous servo motor for precisely controlled motion.

  • Torque range: 2.8 to 52 Nm
  • Power range: 1.1 to 5.9 kW

Particularly suitable for applications that demand the best possible dynamic performance.

Advantages:

  • High overload capacity
  • Large angular accelerations
  • Plug connections for quick mounting and easy serviceability
  • Resolver as feedback, alternately: incremental encoder or absolute value encoder
  • Available with holding brake
  • Natural or forced ventilation
  • Enclosure IP65 (forced ventilation IP 54)
  • For even more precision and energy efficiency

Documentation: Project planing

Catalogue

Lenze Slovenia - Head Office

MDxKS jetzt konfigurieren

Ihr schneller Zugang zu:

  • Produktdetails
  • Produktkonfiguration
  • CAD-Zeichnungen
  • M-n Kennlinien
  • Online-Angebotsanfrage

EASY Product Finder öffnen

Product support

Documentation: Approvals and certificates

Certificates & declarations

Lenze Slovenia - Head Office