array(4 items)
   caller => 'TYPO3\CMS\Core\Database\DatabaseConnection::exec_SELECTquery' (60 chars)
   ERROR => 'You have an error in your SQL syntax; check the manual that corresponds to y
      our MySQL server version for the right syntax to use near 'AND (uid = 165727
       OR l10n_parent = 165727)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       165727 OR l10n_parent = 165727)
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
      our MySQL server version for the right syntax to use near 'AND (uid = 166782
       OR l10n_parent = 166782)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       166782 OR l10n_parent = 166782)
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
      our MySQL server version for the right syntax to use near 'AND (uid = 166809
       OR l10n_parent = 166809)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       166809 OR l10n_parent = 166809)
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
      our MySQL server version for the right syntax to use near 'AND (uid = 166806
       OR l10n_parent = 166806)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       166806 OR l10n_parent = 166806)
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
      .deleted = 0 AND product.uid = 93 AND content.sys_language_uid =
' (445 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
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
      our MySQL server version for the right syntax to use near 'AND (uid = 165721
       OR l10n_parent = 165721)' at line 1
' (188 chars) lastBuiltQuery => 'SELECT * FROM tx_news_domain_model_news WHERE sys_language_uid = AND (uid =
       165721 OR l10n_parent = 165721)
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
      t.engineering_ce INNER JOIN tt_content AS content2 ON content2.l18n_parent =
       product.engineering_ce WHERE content.hidden = 0 AND content.deleted = 0 AND
       product.uid = 93 AND content.sys_language_uid =
' (429 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
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
      t.livecycle_ce INNER JOIN tt_content AS content2 ON content2.l18n_parent = p
      roduct.livecycle_ce WHERE content.hidden = 0 AND content.deleted = 0 AND pro
      duct.uid = 93 AND content.sys_language_uid =
' (425 chars) debug_backtrace => '{closure}#34 // TYPO3\CMS\Frontend\Http\Application->run#33 // TYPO3\CMS\Cor
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
I/O-System 1000 - Lenze. As easy as that.

Top performance in the tightest of spaces: I/O system 1000

At the very first glance, the I/O 1000 range impresses with the narrow design of its I/O modules, which can take up to 8 connections. They only require 12.5 mm of space on conventional DIN rails.

Advantages:

  • 12.5 mm narrow I/O modules with 8 connection points
  • Permanent wiring thanks to the two-part concept: base module and electronic module
  • Bus coupler for industrial communication: CANopen, DeviceNet, EtherCAT, Modbus/RS485, PROFIBUS, PROFINET
  • Can be mounted onto the DIN rail without the need for tools
  • Clear labelling concept and diagnostic concept
  • An LED and a labelling field are clearly assigned to each channel
  • 64 modules can be connected in series using a backplane bus
  • Easy to connect thanks to the connection plan on the module

Documentation: Project planing

EPLAN P8 macros

Flyer

Catalogue

Lenze Slovenia - Head Office

IO 1000 jetzt konfigurieren

Ihr schneller Zugang zu:

  • Produktdetails
  • Produktkonfiguration
  • CAD-Zeichnungen
  • Online-Angebotsanfrage

EASY Product Finder öffnen

Product support

Lenze Slovenia - Head Office