URL:
/sk-sk/go/akb/201012638/1
Linear drive
All drive systems which lead to a translatory movement are described as a linear drive or linear drive system. Linear drives…
URL:
/sk-sk/go/akb/200706902/1
Heap - Dynamic memory
In computer science, dynamic memory allocation (also known as heap-based memory allocation) is the allocation of…
URL:
/sk-sk/go/akb/200705987/1
AWG - (American Wire Gauge), coding for wire diameter
Under the cable cross-section data in the Lenze Operating and Mounting Instructions…
URL:
/sk-sk/go/akb/200704972/1
GSE file
The GSE file is the file name expansion for English-speaking device master data files (GSD file). URL for linking this AKB…
URL:
/sk-sk/go/akb/200700615/1
Sine cosine encoder, generation of the peak-to-peak voltage Vss
Question:
How is - in case of a sine cosine encoder - the…
URL:
/sk-sk/go/akb/200602546/1
GSD file
The data required for the primary master control are filed for the bus periphery in the GSD file (Device Master Data = Geräte…
URL:
/sk-sk/go/akb/200602554/1
PROFIsafe input data
The PROFIsafe input data is the process data sent from the bus nodes to the higher-level control system (i.e. input…
URL:
/sk-sk/go/akb/200602553/1
PROFIsafe output data
The PROFIsafe output data is the process data sent from the higher-level control system to the bus nodes (i.e. input…
URL:
/sk-sk/go/akb/200602548/1
DC - Diagnostic Coverage
The diagnostic coverage indicates how many hazardous faults are detected in proportion to the total number of…
URL:
/sk-sk/go/akb/200602547/1
fit - failure in time
fit (failure in time) is the unit of the Lambda failure rate. 1 fit means that a component fails once in 10 to the…
URL:
/sk-sk/go/akb/200602545/1
Stop categories
The stop categories define how a motor is brought to standstill.
Stop category 0: The motor is switched off and…
URL:
/sk-sk/go/akb/200602543/1
PROFIsafe
PROFIsafe is the safe protocol transmitted on the PROFIBUS hardware or PROFInet in parallel to the non-safe data. The use of…
URL:
/sk-sk/go/akb/200602540/1
SS1 - Safe Stop 1
SS1 is the abbreviation for Safe Stop 1. Safe stop 1 is the new term for safe deceleration to standstill. URL for…
URL:
/sk-sk/go/akb/200602539/1
STO - Safe Torque Off
STO is the abbreviation for Safe Torque Off. Safe torque off is the new term for safe standstill. URL for linking…
URL:
/sk-sk/go/akb/200602544/1
Drive-based safety
At Lenze, drive-based safety stands for the integration of functional safety in the controller.
Scaled safety…