URL:
/sk-sk/go/akb/201107062/1
The function block editor can be activated
Which products are affected?
TA CiA 402 from V2.0 onwardsL-force Engineer
Function…
URL:
/sk-sk/go/akb/201107060/1
Subindex 0 modified with all CiA402 indices
Which products are affected?
TA CiA 402 from V2.0 onwardsL-force Engineer
Function…
URL:
/sk-sk/go/akb/201105859/1
New communication path via controller gateway -> EtherCAT (from V4.12)
Additional function:
GDC can access devices which are operated…
URL:
/sk-sk/go/akb/201105857/1
Output of additional files (from V4.12)
Additional function:
After activation of the corresponding option in the dialog for saving a…
URL:
/sk-sk/go/akb/201105854/1
One setup file for Update and Full version, but without GDO and L-force Loader (from V4.12)
Additional function:
The GDC full version…
URL:
/sk-sk/go/akb/201105852/1
Update of the communication software to V2.2.11.12 (from V4.12)
Additional function:
The current version 2.2.11.12 of the…
URL:
/sk-sk/go/akb/201105849/1
Update of the GDC motor data to V6.10 (from V4.12)
Additional function:
The current motor data catalogue V6.10 is installed.…
URL:
/sk-sk/go/akb/201105846/1
Update to device data updates 16 (from V4.12)
Additional function:
Thanks to the implementation of the following PDB files, a clear…
URL:
/sk-sk/go/akb/201105840/1
Windows 7 compatibility (from V4.12)
Additional function:
GDC V4.12 can now also be installed and used under Windows 7 (32 bit).…
URL:
/sk-sk/go/akb/201100999/1
Extension of code C2353
Function description
Code C2353 with subcodes 1…3 has been extended by the value 3 (=Id = CANopen-Index…
URL:
/sk-sk/go/akb/201100922/1
New codes for the EMF2178IB AIF module (CANopen)
Function description
The following four codes have been added to the PLC target system…
URL:
/sk-sk/go/akb/201100901/1
Extension of the absolute value encoder selection
Function description
The following Sick-Stegmann absolute value encoders are supported…
URL:
/sk-sk/go/akb/201010850/1
Loading the default setting for the OPERATING SYSTEM and processing the code initialisation list for the application software with C0002=2…