Robuste Lösungen - Lenze in Russia. As easy as that.

Robust solutions for airport logistics

A powerful performance in any situation.

You can rely on our years of expertise in drive sizing and our adapted product range to meet the special requirements of airport logistics. Our products are the basis for a robust solution that is customised for the conditions of the airport in question.

Ready for anything:

  • Sophisticated systems allow for device replacement during running operation
  • Products for noiseless operation
  • Scalability of products significantly reduces the need for a wide range of different variations
  • Use of lightweight metal for reduced weight
  • Need-based drive sizing with optimised energy balance

Einfach Varianten reduzieren

  • Overload capacity of up to four times
  • Decentralised drive solutions
  • Reduced number of different variations by up to 70 %
  • Reduced storage requirement
  • NFC parameterisation

Schneller und einfacher Austausch im Wartungsfall

  • Gearbox made of aluminium instead of heavy cast iron
  • Pluggable connection system
  • Industry-standard connecting dimensions

Geräuschreduzierung

  • The suitable noise level for every application case.

Bedarfsgerechte Antriebsauslegung mit dem Drive Solution Designer (DSD)

  • In-depth knowledge about drive applications such as drive physics, variants and energy efficiency
  • Calculations with individually applicable process data and speed profiles
  • Complete drive structure for all of the machine's requirements
  • Energy Performance Certificate provides a quick overview of potential energy savings