Controller p300
Visualisation that's a touch smaller: p300
Based on the Panel Controller p500, the new p300 fits seamlessly into our platform which is built on a consistently modern system architecture. It combines logic (PLC) and visualisation in a compact device and is ideally suited to machine applications which only require a low processing power. With the same system properties as its older brother, its strength lies in its visualisation capabilities when used as an HMI. By extending the Controller portfolio with the p300, Lenze has opened up new possibilities within the system.
Isn't it great when engineering is so easy?!
Advantages:
- Robust industry-compliant Panel Controller available in sizes 10.9 cm (4.3"), 17.8 cm (7") and 26.4 cm (10.4")
- For basic to complex control and visualisation tasks
- Uniform engineering in all phases of the customer's machine development process
- High degree of system availability
- Integrated UPS solution
- Simple device replacement via replaceable memory card
- No maintenance required thanks to batteryless and fanless design
Product support
Lenze Russia - Head office
- +7 495 849-2350
- +7 495 849-2359